LM1086 1.5A Fixed / Adjustable Output Linear Regulator | TI.com

LM1086 (ACTIVE) 1.5A Fixed / Adjustable Output Linear Regulator

 

Other devices and data sheet

Other device variants can also be found in the   LM1086-MIL product page

Description

The LM1086 is a regulator with a maximum dropout of 1.5 V at 1.5 A of load current. The device has the same pin-out as TI's industry standard LM317.

Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1086. Fixed output voltage versions integrate the adjust resistors.

The LM1086 circuit includes a zener trimmed bandgap reference, current limiting, and thermal shutdown.

Refer to LM1084 for the 5-A version, and the LM1085 for the 3-A version.

Features

  • Available in 1.8-V, 2.5-V, 3.3-V, 5-V and
    Adjustable Versions
  • Current Limiting and Thermal Protection
  • Output Current 1.5 A
  • Line Regulation 0.015% (Typical)
  • Load Regulation 0.1% (Typical)

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LM1086 Order now Adjustable Output
Fixed Output    
1.5     29     2.6     27.5     1.25     1.8
2.5
3.3
5    
DDPAK/TO-263 | 3
TO-220 | 3
WSON | 8    
    1     0 to 125
-40 to 125    
23     38     0.72 | 1ku     Catalog     30     2     1300     2     3DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 3)
See datasheet (TO-220)
See datasheet (WSON)    
LM1084 Order now Adjustable Output
Fixed Output    
5.5     29     2.6     27.5     1.25     3.3
5    
DDPAK/TO-263 | 3
TO-220 | 3    
    1     -40 to 125     23     38     1.00 | 1ku     Catalog     30     1.5     1300     5     3DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 3)
See datasheet (TO-220)    
LM1085 Order now Adjustable Output
Fixed Output    
3     29     2.6     27.5     1.25     3.3
5
12    
DDPAK/TO-263 | 3
TO-220 | 3    
    1     -40 to 125     23     38     0.74 | 1ku     Catalog     30     4     1300     5     3DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 3)
See datasheet (TO-220)    
LM323-N Samples not available Fixed Output     3     20     7.5     5     5     5     TO-3 | 2         1     0 to 125     35     40     26.62 | 1ku     Catalog     55     2     1900     12     2TO-3: 969 mm2: 24.89 x 38.94 (TO-3 | 2)