PMBUSMGRGUI-SW — LM25066, LM5066, LM5064, LM25056 PMBus Manager GUI
Companion GUI for evaluation boards supporting: LM25066, LM5066, LM5064 Hot Swap + telemetry devices and the LM25056 telemetry-only device
The LM25066 combines a high-performance hot-swap controller with a PMBus™ compliant SMBus/I2C interface to accurately measure, protect and control the electrical operating conditions of computing and storage blades connected to a backplane power bus. The LM25066 continuously supplies real-time power, voltage, current, temperature and fault data to the system management host via the SMBus interface.
The LM25066 control block includes a unique hot-swap architecture that provides current and power limiting to protect sensitive circuitry during insertion of boards into a live system backplane, or any other hot power source. A fast acting circuit breaker prevents damage in the event of a short circuit on the output. The input undervoltage and overvoltage levels and hysteresis are configurable, as well as the insertion delay time and fault detection time. A temperature monitoring block on the LM25066 interfaces with a low-cost external diode for monitoring the temperature of the external MOSFET or other thermally sensitive components. The POWER GOOD output provides a fast indicator when the input and/or output voltages are outside their programmed range. LM25066 current measurement accuracy is ±2.4% over temperature.
The LM25066 monitoring block computes both the real-time and average values of subsystem operating parameters (VIN, IIN, PIN, VOUT) as well as the peak power. Accurate power averaging is accomplished by averaging the product of the input voltage and current. A black box (Telemetry/Fault Snapshot) function captures and stores telemetry data and device status in the event of a warning or a fault.
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM25066 System Power Management and Protection IC With PMBus™ datasheet (Rev. J) | PDF | HTML | 06 Jan 2016 |
Application note | Implementation of PSYS Monitor Using TPS25984, TPS25985, or TPS25990 eFuses | PDF | HTML | 15 Nov 2023 | |
E-book | 11 Ways to Protect Your Power Path | 03 Jul 2019 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Technical article | Simplify digital hot swap design using the PI-Commander GUI | PDF | HTML | 06 Jun 2016 | |
Technical article | Building blocks of power | PDF | HTML | 23 Mar 2016 | |
Technical article | Simplify robust hot-swap design using design calculator tools | PDF | HTML | 04 Mar 2016 | |
Selection guide | Hot Swap Selection Tool | 28 Jul 2015 | ||
Application note | Handling System Transients in Hot Swap Applications | 08 May 2015 | ||
Application note | Robust Hot Swap Design (Rev. A) | 08 Apr 2015 | ||
User guide | AN-2100 LM25066 Evaluation Board (Rev. C) | 26 Apr 2013 | ||
User guide | AN-2160 LM5066 Evaluation Board (Rev. A) | 26 Apr 2013 |
For additional terms or required resources, click any title below to view the detail page where available.
The LM25066EVK evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM25066 hot-swap controller with PMBUS compliant SMBUS/I2C interface to accurately measure, protect and control the electrical operating conditions of systems connected to a backplane power bus. The (...)
Companion GUI for evaluation boards supporting: LM25066, LM5066, LM5064 Hot Swap + telemetry devices and the LM25056 telemetry-only device
Check the product details page to verify support.
Package | Pins | Download |
---|---|---|
WQFN (NHZ) | 24 | View options |
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.
Check the product details page to verify support.
TVS diode recommendation tool
Initial release of TVS diode recommendation tool.