LM25066I System Power Management and Protection IC with PMBus | TI.com

LM25066I (ACTIVE) System Power Management and Protection IC with PMBus

 

Description

While the LM25066I/A is functionally similar to the LM25066/A, the LM25066I/A is fully compliant to Intel Node Manager 2.0, 2.5 and adds the READ_EIN energy accumulator feature. The LM25066I/A combines a high-performance hot-swap controller with a PMBus 1.2 compliant SMBus/I2C interface to accurately measure, control and protect the electrical operating conditions of critical systems. The LM25066I/A continuously supplies real-time power, voltage, current, temperature, and fault data to the system management host via the SMBus interface.

The LM25066I/A control block includes a unique hot-swap architecture that provides current and power limiting to protect sensitive circuitry even during the most stressful conditions. A fast-acting circuit breaker prevents damage in the event of a short circuit on the output. The input under-voltage, over-voltage hysteresis, insertion delay time and fault detection time are all configurable. A temperature monitoring block on the LM25066I/A interfaces with a low-cost external diode for continuous temperature assessment of the external MOSFET or other thermal sensitive components. The POWER GOOD output provides a fast alert when the input and/or output voltages are outside their programmed range. Accurate power readings are accomplished by using the READ_EIN command. A black box (Telemetry/Fault Snapshot) function captures and stores telemetry data and device status in the event of a warning or a fault.

Features

  • Fully Node Manager 2.0 and 2.5 Compliant with I2C/SMBus interface and PMBus™ compliant command structure
  • Input voltage range: 2.9V to 17V
  • Programmable 25mV or 46mV current limit threshold
  • Read_EIN accurately measures true input power via simultaneous sampling
  • Configurable circuit breaker protection for hard shorts
  • Configurable under- and over-voltage lockouts with hysteresis
  • Real time monitoring of VIN, VOUT, IIN, PIN, VAUX with 12-bit resolution and 1 kHz sampling rate
  • Current measurement accuracy: ±1% (LM25066IA) and Power measurement accuracy: ±2.0% (LM25066IA) over temperature
  • Averaging of VIN, IIN, PIN, and VOUT over programmable interval ranging from 0.001 to 4 seconds
  • Programmable WARN and FAULT thresholds with SMBA notification
  • Blackbox capture of telemetry measurements and device status triggered by WARN or FAULT condition
  • 24-lead WQFN package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in eFuses & hot swap controllers Email Download to Excel
Part number Order Number of channels (#) FET Vin (Min) (V) Vin (Max) (V) Vabsmax_cont (V) Current limit (Min) (A) Current limit (Max) (A) Features Overcurrent response Current limit type UL recognition Fault response Current limit function enabled Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
LM25066I Order now 1     External     2.9     17     24     0.01     500     PMBus     Current Limiting     Adjustable     No     Auto Retry
Latch Off    
Always     Catalog     -40 to 125     WQFN | 24     24WQFN: 20 mm2: 4 x 5 (WQFN | 24)    
LM25066A Order now 1     External     2.9     17     24     0.01     500     PMBus     Current Limiting     Adjustable     No     Auto Retry
Latch Off    
Always     Catalog     -40 to 125     WQFN | 24     24WQFN: 20 mm2: 4 x 5 (WQFN | 24)    
LM25066IA Order now 1     External     2.9     17     24     0.01     500     PMBus     Current Limiting     Adjustable     No     Auto Retry
Latch Off    
Always     Catalog     -40 to 125     WQFN | 24     24WQFN: 20 mm2: 4 x 5 (WQFN | 24)    
LM5064 Order now 1     External     -10     -80     100     0.01     500     PMBus     Current Limiting     Adjustable     No     Auto Retry
Latch Off    
Always     Catalog     -40 to 125     HTSSOP | 28     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)    
LM5066 Order now 1     External     10     80     100     0.01     500