LM25141 Low Iq, Wide Input Range Synchronous Buck Controller | TI.com

LM25141
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low Iq, Wide Input Range Synchronous Buck Controller

 

Description

The LM25141 is a synchronous buck controller, intended for high voltage wide VIN step-down converter applications. The control method is peak current mode control. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting, and ease of loop compensation. The LM25141 features slew rate control to simplify the compliance with EMI requirements.

The LM25141 has two selectable switching frequencies: 2.2 MHz and 440 kHz. Gate Drivers with slew rate control that can be adjusted to reduce EMI.

In light or no-load conditions, the LM25141 operates in skip cycle mode for improved low power efficiency. The LM25141 has a high voltage bias regulator with automatic switch-over to an external bias to reduce the IQ current from VIN. Additional features include frequency synchronization, cycle-by-cycle current limit, hiccup mode fault protection for sustained overload, and power good output.

Features

  • –40°C to +125°C Ambient Operating Temperature Range
  • An AEC-Q100 Qualified Device is Available
  • VIN 3.8 V to 45 V (47 V Absolute Maximum)
  • Output: Fixed 3.3 V, 5 V, or Adjustable From
    1.5 V - 15 V with ±0.8% Accuracy
  • Fixed 2.2 MHz or 440 kHz Switching Frequency with ±5% Accuracy
  • High-Side and Low-Side Gate Drive With Slew Rate Control
  • Optional Frequency Shift by Varying an Analog Voltage or RT Resistor
  • Optional Synchronization to an External Clock
  • Optional Spread Spectrum
  • Shutdown Mode IQ: 10 µA Typical
  • Low Standby Mode IQ: 35 µA Typical
  • 75 mV Current Limit Threshold with ±0.9% Accuracy
  • External Resistor or DCR Current Sensing
  • Output Enable Logic Input
  • Hiccup Mode for Sustained Overload
  • Power Good Indication Output
  • Selectable Diode Emulation or Forced Pulse Width Modulation
  • QFN-24 Package with Wettable Flanks
  • Create a Custom Design Using the LM25141 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM25141

  Min   Max Range
Vin  V 3.8 to 42.0V
Vout  V 1.5 to 15V
Iout  A ≤ 20A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck controllers (external switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Number of Phases Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Control mode
LM25141 Order now 3.8     42     1.5     15     20     1     1     350     2600     0.035     Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Power Good
Pre-Bias Start-Up
Spread Spectrum
Synchronous Rectification
UVLO Fixed    
96     -40 to 125     Catalog     VQFN | 24     Controller     Current Mode    
LM25116 Order now 6     42     1.215     36     20     1     1     50     1000     4.6     Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Synchronous Rectification    
98     -40 to 125     Catalog     HTSSOP | 20     Controller     Current Mode    
LM25117 Order now 4.5     42     0.8     41     20     1     1     50     750     4.8     Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Synchronous Rectification
Tracking
UVLO Adjustable    
98     -40 to 125     Catalog     HTSSOP | 20
WQFN | 24    
Controller     Current Mode