LM2698

ACTIVE

SIMPLE SWITCHER® 1.35A Boost Regulator

Product details

Vin (min) (V) 2.2 Vin (max) (V) 12 Topology Boost, Flyback, Forward, SEPIC Type Converter Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 1250 Features Enable, Nonsynchronous rectification Vout (min) (V) 2.2 Vout (max) (V) 17 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0013
Vin (min) (V) 2.2 Vin (max) (V) 12 Topology Boost, Flyback, Forward, SEPIC Type Converter Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 1250 Features Enable, Nonsynchronous rectification Vout (min) (V) 2.2 Vout (max) (V) 17 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0013
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 1.9-A, 0.2-Ω Internal Switch (Typical)
  • Operating Voltage as Low as 2.2 V
  • 600 kHz to 1.25 MHz Adjustable Frequency Operation
  • Switchers Made Simple® Software
  • 8-Pin VSSOP Package
  • 1.9-A, 0.2-Ω Internal Switch (Typical)
  • Operating Voltage as Low as 2.2 V
  • 600 kHz to 1.25 MHz Adjustable Frequency Operation
  • Switchers Made Simple® Software
  • 8-Pin VSSOP Package

The LM2698 device is a general purpose PWM boost converter. The 1.9-A, 18-V, 0.2-Ω internal switch enables the LM2698 to provide efficient power conversion to outputs ranging from 2.2 V to 17 V. It can operate with input voltages as low as 2.2 V and as high as 12 V. Current-mode architecture provides superior line and load regulation and simple frequency compensation over the device’s 2.2 V to 12 V input voltage range. The LM2698 sets the standard in power density and is capable of supplying 12 V at 400 mA from a 5-V input. The LM2698 can also be used in flyback or SEPIC topologies.

The LM2698 SIMPLE SWITCHER® features a pin selectable switching frequency of either 600 kHz or 1.25 MHz. This promotes flexibility in component selection and filtering techniques. A shutdown pin is available to suspend the device and decrease the quiescent current to 5 µA. An external compensation pin gives the user flexibility in setting frequency compensation, which makes possible the use of small, low-ESR ceramic capacitors at the output. Switchers Made Simple® software is available to ensure a quick, easy, and assured design. The LM2698 is available in a low-profile, 8-pin VSSOP (DGK) package.

The LM2698 device is a general purpose PWM boost converter. The 1.9-A, 18-V, 0.2-Ω internal switch enables the LM2698 to provide efficient power conversion to outputs ranging from 2.2 V to 17 V. It can operate with input voltages as low as 2.2 V and as high as 12 V. Current-mode architecture provides superior line and load regulation and simple frequency compensation over the device’s 2.2 V to 12 V input voltage range. The LM2698 sets the standard in power density and is capable of supplying 12 V at 400 mA from a 5-V input. The LM2698 can also be used in flyback or SEPIC topologies.

The LM2698 SIMPLE SWITCHER® features a pin selectable switching frequency of either 600 kHz or 1.25 MHz. This promotes flexibility in component selection and filtering techniques. A shutdown pin is available to suspend the device and decrease the quiescent current to 5 µA. An external compensation pin gives the user flexibility in setting frequency compensation, which makes possible the use of small, low-ESR ceramic capacitors at the output. Switchers Made Simple® software is available to ensure a quick, easy, and assured design. The LM2698 is available in a low-profile, 8-pin VSSOP (DGK) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61376 ACTIVE 25-V, 4.5-A, boost converter with 2.5% accuracy input average current limit & true disconnection TPS61376 has adjustable input current limited and true disconnection feature
Similar functionality to the compared device
LM2621 ACTIVE 1.2V to 14V input voltage, 1A load current, step-up DC-DC 2.85-A Switch, constant duty cycle converter.
LM2623 ACTIVE 0.8V to 14V input voltage, 2A load current, step-up DC-DC 2.2-A (A grade) versatile low-cost converter. 0.8 V minimum input.
LM2700 ACTIVE 600kHz/1.25MHz, 2.5A, step-up PWM DC/DC converter 3.6-A Switch high frequency (600 kHz, 1.25 MHz) PWM converter.
LM5000 ACTIVE 3.1-40V Wide Vin, 2A Current Mode Non-Synchronous Boost Regulator 2-A 80-V Integrated switch with wider input voltage range (3.1 V to 40 V).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet LM2698 SIMPLE SWITCHER® 1.35-A Boost Regulator datasheet (Rev. F) PDF | HTML 15 Sep 2016
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide AN-1202 LM2698 Demoboard (Rev. C) 24 Apr 2013
Application note AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 24 Apr 2013
Application note AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 23 Apr 2013
Application note AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 23 Apr 2013
Application note AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 23 Apr 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
Application note AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 23 Apr 2013
Application note Input and Output Capacitor Selection 19 Sep 2005
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos