LM2903-Q1 (ACTIVE) AEC-Q100, Grade 0 and 1, Automotive High Voltage Dual Differential Comparator

 

Models (1)

Title Category Type Date
LM2903 PSpice Model PSpice Model ZIP 10 Jan 2002

Reference designs

Automotive 60W Brushless DC (BLDC) Motor Drive

This TIDA-00143 reference design is a BLDC motor controller and is designed to operate from a single 12V (nominal) power supply which can vary over a wide range of voltages as found in typical automotive applications.  The board is designed to drive motors in the 60W range, which require (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (2)

Name Part# Type
Analog engineer's calculator ANALOG-ENGINEER-CALC Calculation Tools
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation