LM2907-N
(ACTIVE) Frequency to Voltage Converter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Over/Under Speed Sensing
  • Frequency to Voltage Conversion (Tachometer)
  • Speedometers
  • Breaker Point Dwell Meters
  • Hand-Held Tachometer
  • Speed Governors
  • Cruise Control
  • Automotive Door Lock Control
  • Clutch Control
  • Horn Control
  • Touch or Sound Switches


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM2907M ACTIVE -40 to 85 0.71 | 1ku SOIC (D) | 14 View 55 | TUBE 500 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM2907M-8 ACTIVE -40 to 85 0.71 | 1ku SOIC (D) | 8 View 95 | TUBE 1K - 5K 1k quantity lead time: In stock
LM2907M-8/NOPB ACTIVE -40 to 85 0.71 | 1ku SOIC (D) | 8 View 95 | TUBE >5K 1k quantity lead time: In stock
LM2907M/NOPB ACTIVE -40 to 85 0.71 | 1ku SOIC (D) | 14 View 55 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM2907MX ACTIVE -40 to 85 0.71 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM2907MX-8 ACTIVE -40 to 85 0.71 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM2907MX-8/NOPB ACTIVE -40 to 85 0.71 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM2907MX/NOPB ACTIVE -40 to 85 0.71 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM2907N ACTIVE -40 to 85 0.76 | 1ku PDIP (NFF) | 14 View 25 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
LM2907N-8 ACTIVE -40 to 85 0.71 | 1ku PDIP (P) | 8 View 40 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
LM2907N-8/NOPB ACTIVE -40 to 85 0.71 | 1ku PDIP (P) | 8 View 40 | TUBE >5K 1k quantity lead time: In stock
LM2907N/NOPB ACTIVE -40 to 85 0.76 | 1ku PDIP (NFF) | 14 View 25 | TUBE >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 2195 28 Mar 2013

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 346 01 May 2004 4,766

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Intro to Motor Drives and the Motor Signal Chain Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  


See More Training & Events
Click Here