LM337-N-MIL

ACTIVE

1.5A Adjustable Output Negative Regulator

Product details

Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) -4.2 Vin (min) (V) -40 Vout (max) (V) -1.2 Vout (min) (V) -37 Noise (µVrms) 38 Iq (typ) (mA) 0.065 Thermal resistance θJA (°C/W) 23 Rating Military Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2.4 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 2400 Operating temperature range (°C) 0 to 0
Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) -4.2 Vin (min) (V) -40 Vout (max) (V) -1.2 Vout (min) (V) -37 Noise (µVrms) 38 Iq (typ) (mA) 0.065 Thermal resistance θJA (°C/W) 23 Rating Military Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2.4 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 2400 Operating temperature range (°C) 0 to 0
TO-CAN (NDT) 3 91.6742 mm² 10.03 x 9.14
  • 1.5-A Output Current
  • Line Regulation 0.01%/V (Typical)
  • Load Regulation 0.3% (Typical)
  • 77-dB Ripple Rejection
  • 50 ppm/°C Temperature Coefficient
  • Thermal Overload Protection
  • Internal Short-Circuit Current Limiting Protections
  • 1.5-A Output Current
  • Line Regulation 0.01%/V (Typical)
  • Load Regulation 0.3% (Typical)
  • 77-dB Ripple Rejection
  • 50 ppm/°C Temperature Coefficient
  • Thermal Overload Protection
  • Internal Short-Circuit Current Limiting Protections

The LM337-N-MIL is an adjustable 3-terminal negative voltage regulator capable of supplying
−1.5 A or more currents over an output voltage range of −1.25 V to −37 V. It requires only two external resistors to set the output voltage and one output capacitor for frequency compensation. The circuit design has been optimized for excellent regulation and low thermal transients. Further, the LM337-N-MIL features internal current limiting, thermal shutdown and safe-area compensation, making it virtually blowout-proof against overloads.

The LM337-N-MIL is an ideal complement to the LM117 and LM317 adjustable positive regulators.

The LM337-N-MIL is an adjustable 3-terminal negative voltage regulator capable of supplying
−1.5 A or more currents over an output voltage range of −1.25 V to −37 V. It requires only two external resistors to set the output voltage and one output capacitor for frequency compensation. The circuit design has been optimized for excellent regulation and low thermal transients. Further, the LM337-N-MIL features internal current limiting, thermal shutdown and safe-area compensation, making it virtually blowout-proof against overloads.

The LM337-N-MIL is an ideal complement to the LM117 and LM317 adjustable positive regulators.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM337-N 3-Terminal Adjustable Negative Regulators datasheet PDF | HTML 23 Jun 2017
EVM User's guide LM317A-337N-EVM User's Guide 21 Jan 2016
Application note Method For Cal Output Voltage Tolerances in Adj Regs (Rev. A) 05 May 2013
Application note LB-46 A New Production Technique for Trimming Voltage Regulators 15 May 2004
Application note A New Production Technique for Trimming Voltage Regulators 03 Oct 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM317A-337N-EVM — 3-pin adjustable regulator evaluation module

The LM317A-337N-EVM demonstrates canonical application of the LM317A adjustable regulator and its negative complement, the LM337-N. The evaluation module (EVM) is assesmbled with the SOT-223 package option for each device, supplying up to 1 A of load current. The EVM is designed for easy (...)

User guide: PDF
Not available on TI.com
Simulation model

LM337-N PSpice Transient Model

SNVMAP5.ZIP (49 KB) - PSpice Model
Simulation model

LM337-N Unencrypted PSpice Transient Model

SNVMAP4.ZIP (1 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TO-CAN (NDT) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos