LM34936

ACTIVE

30-V Wide VIN Synchronous 4-Switch Buck-Boost Controller

Product details

Vin (min) (V) 4.2 Vin (max) (V) 30 Operating temperature range (°C) -40 to 125 Topology Buck-Boost Rating Catalog Vout (min) (V) 0.8 Vout (max) (V) 30 Features Adjustable current limit, Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 2000 Duty cycle (max) (%) 100
Vin (min) (V) 4.2 Vin (max) (V) 30 Operating temperature range (°C) -40 to 125 Topology Buck-Boost Rating Catalog Vout (min) (V) 0.8 Vout (max) (V) 30 Features Adjustable current limit, Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 2000 Duty cycle (max) (%) 100
VQFN (RHF) 28 20 mm² 5 x 4
  • Single inductor buck-boost controller for step-up/step-down DC/DC conversion
  • Wide VIN: 4.2 V (2.5 V with bias) to 30 V (42-V maximum)
  • Flexible VOUT: 0.8 V to 30 V
  • VOUT short protection
  • High efficiency buck-boost transition
  • Adjustable switching frequency
  • Optional frequency sync and dithering
  • Integrated 2-A MOSFET gate drivers
  • Cycle-by-cycle current limit and optional hiccup
  • Optional input or output average current limiting
  • Programmable lnput UVLO and soft start
  • Power good and output overvoltage protection
  • Available in QFN-28 package
  • Create a custom design using the LM34936 with the WEBENCH Power Designer
  • Single inductor buck-boost controller for step-up/step-down DC/DC conversion
  • Wide VIN: 4.2 V (2.5 V with bias) to 30 V (42-V maximum)
  • Flexible VOUT: 0.8 V to 30 V
  • VOUT short protection
  • High efficiency buck-boost transition
  • Adjustable switching frequency
  • Optional frequency sync and dithering
  • Integrated 2-A MOSFET gate drivers
  • Cycle-by-cycle current limit and optional hiccup
  • Optional input or output average current limiting
  • Programmable lnput UVLO and soft start
  • Power good and output overvoltage protection
  • Available in QFN-28 package
  • Create a custom design using the LM34936 with the WEBENCH Power Designer

The LM34936 is a synchronous four-switch buck-boost DC/DC controller capable of regulating the output voltage at, above, or below the input voltage. The LM34936 operates over a wide input voltage range of 4.2 V to 30 V (42-V absolute maximum) to support a variety of applications.

The LM34936 employs current-mode control both in buck and boost modes of operation for superior load and line regulation. The switching frequency is programmed by an external resistor and can be synchronized to an external clock signal.

The device also features a programmable soft-start function and offers protection features including cycle-by-cycle current limiting, input undervoltage lockout (UVLO), output overvoltage protection (OVP), and thermal shutdown. In addition, the LM34936 features optional average input or output current limiting, optional spread spectrum to reduce peak EMI, and optional hiccup mode protection in sustained overload conditions.

The LM34936 is a synchronous four-switch buck-boost DC/DC controller capable of regulating the output voltage at, above, or below the input voltage. The LM34936 operates over a wide input voltage range of 4.2 V to 30 V (42-V absolute maximum) to support a variety of applications.

The LM34936 employs current-mode control both in buck and boost modes of operation for superior load and line regulation. The switching frequency is programmed by an external resistor and can be synchronized to an external clock signal.

The device also features a programmable soft-start function and offers protection features including cycle-by-cycle current limiting, input undervoltage lockout (UVLO), output overvoltage protection (OVP), and thermal shutdown. In addition, the LM34936 features optional average input or output current limiting, optional spread spectrum to reduce peak EMI, and optional hiccup mode protection in sustained overload conditions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM5176 ACTIVE 55V wide VIN synchronous 4-switch buck-boost controller Pin-to-pin replacement with higher Vin range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM34936 30-V Wide VIN Synchronous 4-Switch Buck-Boost Controller datasheet (Rev. A) PDF | HTML 13 Aug 2021
Certificate LM34936EVM EU Declaration of Conformity (DoC) 14 Nov 2023
Technical article Adjusting VOUT in USB Type-C™ and wireless charging applications, part 2 PDF | HTML 18 Feb 2020
Technical article Adjusting VOUT in USB Type-C™ and wireless charging applications, part 1 PDF | HTML 10 Feb 2020
Technical article Four-switch buck-boost layout tip No. 4: routing gate-drive and return paths PDF | HTML 20 Feb 2019
EVM User's guide LM34936EVM User Guide 22 Aug 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM34936EVM — LM34936 Evaluation Module

The LM34936EVM features a four switch buck-boost converter based on TI’s LM34936 Wide VIN buck-boost controller. This converter is designed to operate from input voltage from 6V to 30V and provide a 12V regulated output with a load current of up to 6 A.
User guide: PDF
Not available on TI.com
Simulation model

LM34936 PSpice Transient Model

SNVMBL5.ZIP (130 KB) - PSpice Model
CAD/CAE symbol

LM34936EVM Altium CAD Files

SNVR492.ZIP (752 KB)
Calculation tool

LM34936-BUCK-BOOST-QUICKSTART-TOOL LM34936 Buck-Boost Quickstart Tool

The LM34936 Buck-Boost Quickstart Tool support to configure the power stage and the external components for the LM34936.
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM34936 30-V Wide VIN Synchronous 4-Switch Buck-Boost Controller LM34936-Q1 Automotive, 30-V wide VIN synchronous 4-switch buck-boost controller
Hardware development
Evaluation board
LM34936EVM LM34936 Evaluation Module
Package Pins CAD symbols, footprints & 3D models
VQFN (RHF) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos