LM46002 3.5V to 60V, 2A Synchronous Step-Down Voltage Converter | TI.com

LM46002 (ACTIVE) 3.5V to 60V, 2A Synchronous Step-Down Voltage Converter

 

Recommended alternative parts

  • LMZ36002  -  Looking for a power module? Try the LMZ36002

Description

The LM46002 regulator is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 2 A of load current from an input voltage ranging from 3.5 V to 60 V. The LM46002 provides exceptional efficiency, output accuracy and drop-out voltage in a very small solution size. An extended family is available in various load current options and 36-V maximum input voltage in pin-to-pin compatible packages, including LM46001, LM46000, LM43603, LM43602, LM43601 and LM43600. Peak-current-mode control is employed to achieve simple control-loop compensation and cycle-by-cycle current limiting. Optional features such as programmable switching frequency, synchronization, power-good flag, precision enable, internal soft start, extendable soft start, and tracking provide a flexible and easy-to-use platform for a wide range of applications. Discontinuous conduction and automatic frequency reduction at light loads improve light load efficiency. The family requires few external components. Pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VCC undervoltage lockout, cycle-by-cycle current limit, and output short-circuit protection. The LM46002 device is available in the 16-lead HTSSOP / PWP package (6.6 mm × 5.1 mm × 1.2 mm) with 0.65-mm lead pitch.

space

space

space

space

Features

  • 27-µA Quiescent current in regulation
  • High efficiency at light load (DCM and PFM)
  • Meets EN55022/CISPR 22 EMI standards
  • Integrated synchronous rectification
  • Adjustable frequency range: 200 kHz to 2.2 MHz (500 kHz default)
  • Frequency synchronization to external clock
  • Internal compensation
  • Stable with almost any combination of ceramic, polymer, tantalum, and aluminum capacitors
  • Power-good flag
  • Soft start into prebiased load
  • Internal soft start: 4.1 ms
  • Extendable soft-start time by external capacitor
  • Output voltage tracking capability
  • Precision enable to program system UVLO
  • Output short-circuit protection with hiccup mode
  • Overtemperature thermal shutdown protection
  • Create a custom design using the LM46002 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM46002

  Min   Max Range
Vin  V 3.5 to 60.0V
Vout  V 1.011 to 28V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LM46002 Order now 3.5     60     1     28     2     1     200     2200     0.027     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking    
Current Mode     99     -40 to 125     Catalog     HTSSOP | 16     Converter     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)