LM5009
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
9.5-95V Wide Vin, 150mA Constant On-Time Non-Synchronous Buck Regulator

 

Models (4)

Title Category Type Date
LM5009 Unencrypted PSpice Transient Model PSpice Model ZIP 30 Mar 2015
LM5009 PSpice Transient Model PSpice Model ZIP 26 Apr 2013
LM5009 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 11 Jun 2012
LM5009 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 11 Jun 2012

Design kits & evaluation modules (1)

Name Part# Type
150mA, 100V Wide Vin Step-Down Switching Regulator Evaluation Module LM5009EVAL Evaluation Modules & Boards

Reference designs

MPPT charge controller reference design for 12-V, 24-V and 48-V solar panels

This reference design is a Maximum Power Point Tracking (MPPT) solar charge controller for 12-V and 24-V solar panels. This compact reference design targets small and medium power solar charger solutions and is capable of operating with 15- to 60-V solar panel modules, 12- or 24-V batteries and (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
LM5009 Quick Start Calculator LM5009QUICK-CALC Calculation Tools

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5009 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM5009

  Min   Max Range
Vin  V 9.5 to 95.0V
Vout  V 2.5 to 75V
Iout  A ≤ 0.15A
Ambient Temp  °C -40 to 125°C