LM5175-Q1 42V Wide Vin Synchronous 4-Switch Buck-Boost Controller | TI.com

LM5175-Q1 (ACTIVE)

42V Wide Vin Synchronous 4-Switch Buck-Boost Controller

 

Description

The LM5175-Q1 is a synchronous four-switch buck-boost DC/DC controller capable of regulating the output voltage at, above, or below the input voltage. The LM5175-Q1 operates over a wide input voltage range of 3.5 V to 42 V (60 V maximum) to support a variety of applications.

The LM5175-Q1 employs current-mode control both in buck and boost modes of operation for superior load and line regulation. The switching frequency is programmed by an external resistor and can be synchronized to an external clock signal.

The device also features a programmable soft-start function and offers protection features including cycle-by-cycle current limiting, input undervoltage lockout (UVLO), output overvoltage protection (OVP), and thermal shutdown. In addition, the LM5175-Q1 features selectable Continuous Conduction Mode (CCM) or Discontinuous Conduction Mode (DCM) operation, optional average input or output current limiting, optional spread spectrum to reduce peak EMI, and optional hiccup mode protection in sustained overload conditions.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the following results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature
      Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Single Inductor Buck-Boost Controller for Step-
    Up/Step-Down DC/DC Conversion
  • Wide VIN Range: 3.5 V to 42 V, 60 V Maximum
  • Flexible VOUT Range: 0.8 V to 55 V
  • VOUT Short Protection
  • High Efficiency Buck-Boost Transition
  • Adjustable Switching Frequency
  • Optional Frequency Sync and Dithering
  • Integrated 2-A MOSFET Gate Drivers
  • Cycle-by-Cycle Current Limit and Optional Hiccup
  • Optional Input or Output Average Current Limiting
  • Programmable Input UVLO and Soft-Start
  • Power Good and Output Overvoltage Protection
  • Selectable CCM or DCM with Pulse Skipping
  • HTSSOP-28 Package

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM5175-Q1

  Min   Max Range
Vin  V 3.5 to 42.0V
Vout  V 0.8 to 55V
Iout  A ≤ 20A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck-boost & inverting controllers (external switch) Email Download to Excel
Part number Order Topology Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Duty cycle (Max) (%) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Iout (Max) (A) Operating temperature range (C) Rating Package Group
LM5175-Q1 Order now Buck-Boost     3.5     42     0.8     55     100     100     600     1.65     Adjustable Current Limit
Enable
Frequency Synchronization
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable    
20     -40 to 125     Automotive     HTSSOP | 28    
LM25118 Order now Buck-Boost     3     42     1.23     38     98     50     500     4.5     Enable
Frequency Synchronization    
10     -40 to 125     Catalog     HTSSOP | 20    
LM25118-Q1 Order now Buck-Boost     3     42     1.23     38     98     50     500     4.5     Enable
Frequency Synchronization    
10     -40 to 125     Automotive     HTSSOP | 20    
LM34936-Q1 Samples not available Buck-Boost     4.2     30     0.8     30     100     100     600     2     Adjustable Current Limit
Enable
Frequency Synchronization
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable    
  -40 to 125     Automotive     HTSSOP | 28    
LM5118 Order now Buck-Boost     3     75     1.23     70     98     50     500     4.5     Enable
Frequency Synchronization    
10     -40 to 125     Catalog     HTSSOP | 20    
LM5118-Q1 Order now Buck-Boost     3     75     1.23     70     98     50     500     4.5     Enable
Frequency Synchronization