LM53602-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.5 to 36Vin, 2 Ampere Synchronous DC-DC Converter for Automotive Applications

 

Models (6)

Title Category Type Date
LM53602 Unencrypted 3P3V PSpice Transient Model PSpice Model ZIP 10 Aug 2015
LM53602 Unencrypted 5P0V PSpice Transient Model PSpice Model ZIP 10 Aug 2015
LM53602 Unencrypted Adjustable PSpice Transient Model PSpice Model ZIP 10 Aug 2015
LM53602 Adjustable PSpice Transient Model PSpice Model ZIP 08 Jul 2015
LM53602 5p0V PSpice Transient Model PSpice Model ZIP 08 Jul 2015
LM53602 3P3V PSpice Transient Model PSpice Model ZIP 08 Jul 2015

Design kits & evaluation modules (2)

Name Part# Type
LM53603-Q1 Adjustable Output, 3A Buck Regulator Evaluation Module (EVM) LM53603AEVM Evaluation Modules & Boards
LM536035 5V Fixed Output, 3A Buck Regulator Evaluation Module LM536035EVM Evaluation Modules & Boards

Reference designs

Power optimization for 77GHz-level transmitter reference design

TI Design TIDEP-0091 highlights strategies for power optimization of IWR14xx 76- to 81-GHz mmWave sensors in tank level-probing applications, displacement sensors, 4- to 20-mA sensors, and other low-power applications for detecting range with high accuracy in a minimal power envelope. In these (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM53602-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer

Part Number
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 150°C