LM6511 180 ns 3V Comparator | TI.com

LM6511 (ACTIVE) 180 ns 3V Comparator

180 ns 3V Comparator - LM6511
Datasheet
 

Description

The LM6511 voltage comparator is ideal for analog-digital interface circuitry when only a +3V or +3.3V supply is available. The open-collector output permits signal compatibility with a wide variety of digital families: +5V CMOS, +3V CMOS, TTL and so on. Supply voltage may range from 2.7V to 36V between supply voltage leads. The LM6511 operates with little power consumption (Pdiss < 9.45 mW at V+ = +2.7V and V = 0V).

This voltage comparator offers many features that are available in traditional sub-microsecond comparators: output sync strobe, inputs and output may be isolated from system ground, and wire-ORing. Also, the LM6511 uses the industry-standard, single comparator pinout configuration.

Features

  • (Typical Unless Otherwise Noted)
  • Operates at +2.7V, +3V, +3.3V, +5V
  • Low Power Consumption <9.45 mW @ V+ = 2.7V (max)
  • Fast Response Time of 180 ns

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Vs (Min) (V) Vs (Max) (V) Propagation delay time (uS) Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Features Operating temperature range (C) VICR (Max) (V) VICR (Min) (V) Package Group
LM6511 Order now 1     Open Collector     2.7     36     0.18     5     2.7     130     No     Catalog     Strobe
Vos Adj Pin    
-40 to 85     34.75     0.5     SOIC | 8