LM78L 100-mA Fixed Output Linear Regulator | TI.com

LM78L (ACTIVE) 100-mA Fixed Output Linear Regulator

 

Description

The LM78Lxx series of three terminal positive regulators is available with several fixed output voltages, making them useful in a wide range of applications. Used as a Zener-diode and resistor combination replacement, the LM78Lxx usually provides an effective output impedance improvement of two orders of magnitude and lower quiescent current. These regulators can provide local, on-card regulation, eliminating distribution problems associated with single-point regulation. The available voltages allow the LM78Lxx to be used in logic systems, instrumentation, HiFi, and other solid-state electronic equipment.

The LM78Lxx is available in the plastic TO-92 (LP) package, the SOIC (D) package, and a chip-sized package (8-Bump DSBGA) using TI's DSBGA package technology. With adequate heat sinking, the regulator can deliver 100-mA output current. Current limiting is included to limit the peak output current to a safe value. Safe area protection for the output transistors is provided to limit internal power dissipation. If internal power dissipation is too high for the heat sinking provided, the thermal shutdown circuit prevents the IC from overheating.

See AN-1112 DSBGA Wafer Level Chip Scale Package (SNVA009) for DSBGA Considerations. For more information on the TO-92 package, see TO-92 Packing Options / Ordering Instructions (SNOA072).

Features

  • Input Voltage up to 30 V
  • Output Voltage Tolerances of ±5% Over the Temperature Range
  • Available Output Voltages: 5 V, 6.2 V, 8.2 V, 9 V, 12 V, and 15 V
  • Output Current of 100 mA
  • Output Transistor Safe Area Protection
  • Internal Thermal Overload Protection
  • Internal Short-Circuit Current Limit
  • No External Components
  • Available in Tiny DSBGA Package
  • Available in 3-Pin TO-92 and 8-Pin SOIC Low Profile Packages

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LM78L Order now Fixed Output     0.1     30     6.7     15     5     5
6.2
9
12
15    
DSBGA | 8
SOIC | 8
TO-92 | 3    
   
1     -40 to 125
-40 to 85
0 to 125    
108     40     0.20 | 1ku     Catalog     Non-Ceramic     40     2     1600     2     See datasheet (DSBGA)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
3TO-92: 19 mm2: 3.68 x 5.2 (TO-92 | 3)    
LM340 Order now Fixed Output     1.5     35     7.5     15     5     5
12
15    
DDPAK/TO-263 | 3
SOT-223 | 4
TO-220 | 3    
   
1     -40 to 125
0 to 125    
24     40     0.46 | 1ku     Catalog     Cap Free
Ceramic    
50     2.5     2000     8     3DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 3)
4SOT-223: 46 mm2: 7 x 6.5 (SOT-223 | 4)
See datasheet (TO-220)    
LM7800 Order now Fixed Output     1.5     30     7.5     15     5     5
12
15    
DDPAK/TO-263 | 3
SOT-223 | 4
TO-220 | 3    
   
1     0 to 125     24     40     0.46 | 1ku     Catalog     Ceramic
Non-Ceramic    
48     3     2000     6     3DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 3)
4SOT-223: 46 mm2: 7 x 6.5 (SOT-223 | 4)
See datasheet (TO-220)    
LM78M Order now Fixed Output     0.5     35     7.2     15     5     5     TO-220 | 3
TO-252 | 3    
   
1     -40 to 125     38     40     0.46 | 1ku     Catalog     Non-Ceramic     40     3     1800     4     See datasheet (TO-220)
3TO-252: 40 mm2: 6.1 x 6.58 (TO-252 | 3)