LMC6762 Dual Micro-Power Rail-to-Rail Input CMOS Comparator with Push-Pull Output | TI.com

LMC6762
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual Micro-Power Rail-to-Rail Input CMOS Comparator with Push-Pull Output

 

Description

The LMC6762 is an ultra low power dual comparator with a maximum supply current of 10 μA/comparator. It is designed to operate over a wide range of supply voltages, from 2.7V to 15V. The LMC6762 has ensured specifications at 2.7V to meet the demands of 3V digital systems.

The LMC6762 has an input common-mode voltage range which exceeds both supplies. This is a significant advantage in low-voltage applications. The LMC6762 also features a push-pull output that allows direct connections to logic devices without a pull-up resistor.

A quiescent power consumption of 50 μW/amplifier (@ V+ = 5V) makes the LMC6762 ideal for applications in portable phones and hand-held electronics. The ultra-low supply current is also independent of power supply voltage. Ensured operation at 2.7V and a rail-to-rail performance makes this device ideal for battery-powered applications.

Refer to the LMC6772 datasheet for an open-drain version of this device.

Features

  • (Typical Unless Otherwise Noted)
  • Low Power Consumption (Max): IS = 10 μA/comp
  • Wide Range of Supply Voltages: 2.7V to 15V
  • Rail-To-Rail Input Common Mode Voltage Range
  • Rail-To-Rail Output Swing (Within 100 mV of the Supplies, @ V+ = 2.7V, and ILOAD = 2.5 mA)
  • Short Circuit Protection: 40 mA
  • Propagation Delay (@ V+ = 5V, 100 mV Overdrive): 4 μs

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Propagation delay time (µs) Vs (Max) (V) Vs (Min) (V) Package Group Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Features VICR (Max) (V) VICR (Min) (V) Approx. price (US$)
LMC6762 Order now 2     Push-Pull     4     15     2.7     SOIC | 8     5     0.006     0.0004     No     Catalog     -40 to 85     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)         15.2     -0.2     0.74 | 1ku