LMG3616
- 650-V 270-mΩ GaN power FET
- Integrated gate driver with low propagation delays and adjustable turn-on slew-rate control
- Overtemperature protection with FLT pin reporting
- AUX quiescent current: 55 µA
- Maximum supply and input logic pin voltage: 26 V
- 8 mm × 5.3 mm QFN package with thermal pad
The LMG3616 is a 650-V 270-mΩ GaN power FET intended for switch-mode power-supply applications. The LMG3616 simplifies design and reduces component count by integrating the GaN FET and gate driver in a 8-mm by 5.3-mm QFN package.
Programmable turn-on slew rates provide EMI and ringing control.
The LMG3616 supports converter light-load efficiency requirements and burst-mode operation with low quiescent currents and fast start-up times. Protection features include under-voltage lockout (UVLO) and overtemperature protection. Overtemperature protection is reported with the open-drain FLT pin.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMG3616650-V270-mΩ GaN FET With Integrated Driver datasheet | PDF | HTML | 14 Nov 2023 |
Technical article | The benefits of low-power GaN in common AC/DC power topologies | PDF | HTML | 30 Jan 2024 | |
Product overview | Designing With the LMG362x Family of Low-Power GaN FETs | PDF | HTML | 28 Nov 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMG3626EVM-074 — LMG3626 evaluation module for 65-W quasi-resonant flyback converter with USB type-C® PD
The LMG3626EVM-074 evaluation module (EVM) demonstrates high-efficiency and high-density for a 65-W USB Type-C® power delivery (PD) off-line adapter using the LMG3626 integrated GaN FET with current-sense emulation. The input supports a universal 90 Vac to 265 Vac and the single output can be (...)
Package | Pins | Download |
---|---|---|
VQFN (REQ) | 38 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.