LMH7220
(ACTIVE) High Speed Comparator with LVDS Output

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor LMH7220MK ACTIVE -40 to 125 2.03 | 1ku SOT (DDC) | 6 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LMH7220MK/NOPB ACTIVE -40 to 125 2.03 | 1ku SOT (DDC) | 6 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LMH7220MKX ACTIVE -40 to 125 2.03 | 1ku SOT (DDC) | 6 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LMH7220MKX/NOPB ACTIVE -40 to 125 2.03 | 1ku SOT (DDC) | 6 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LMH7322   Dual 700 ps High Speed Comparator with RSPECL Outputs   AMPLIFIERS AND LINEAR - COMPARATOR    For A Dual 700ps High Speed Comparator With LVDS/ RSPECL Outputs  
LMH7324   Quad 700 ps High Speed Comparator with RSPECL Outputs   AMPLIFIERS AND LINEAR - COMPARATOR    For A Quad 700ps High Speed Comparator With LVDS/ RSPECL Outputs  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1045 02 May 2013

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 680 02 Aug 2007 1,039

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 6580 01 May 2013 411

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 1745 17 Sep 2012 2,091

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
Evaluation Board for High-Speed Single LVDS Comparator in the 6-Pin TSOT Package LMH730220 Evaluation Modules & Boards

Development Tools (1)

Name Part# Type
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Intro to Motor Drives and the Motor Signal Chain Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  


See More Training & Events
Click Here