Product details

Number of input channels 1 Features Transimpedance Amplifier Operating temperature range (°C) -40 to 85 Vs (min) (V) 2.7 Vs (max) (V) 3.6 Interface type Serial I2C Rating Catalog
Number of input channels 1 Features Transimpedance Amplifier Operating temperature range (°C) -40 to 85 Vs (min) (V) 2.7 Vs (max) (V) 3.6 Interface type Serial I2C Rating Catalog
WSON (NHL) 14 16 mm² 4 x 4
  • Typical Values, TA = 25°C
  • Supply Voltage 2.7 V to 3.6 V
  • Supply Current (Average Over Time) < 10 µA
  • Cell Conditioning Current Up to 10 mA
  • Reference Electrode Bias Current (85°C) 900-pA
    (Maximum)
  • Output Drive Current 750 µA
  • Complete Potentiostat Circuit to Interface to Most
    Not Biased Gas Sensors
  • Low Bias Voltage Drift
  • Programmable TIA Gain 2.75 kΩ to 350 kΩ
  • I2C-Compatible Digital Interface
  • Ambient Operating Temperature –40°C to 85°C
  • Package 14-pin WSON
  • Supported by Webench Sensor AFE Designer
  • Typical Values, TA = 25°C
  • Supply Voltage 2.7 V to 3.6 V
  • Supply Current (Average Over Time) < 10 µA
  • Cell Conditioning Current Up to 10 mA
  • Reference Electrode Bias Current (85°C) 900-pA
    (Maximum)
  • Output Drive Current 750 µA
  • Complete Potentiostat Circuit to Interface to Most
    Not Biased Gas Sensors
  • Low Bias Voltage Drift
  • Programmable TIA Gain 2.75 kΩ to 350 kΩ
  • I2C-Compatible Digital Interface
  • Ambient Operating Temperature –40°C to 85°C
  • Package 14-pin WSON
  • Supported by Webench Sensor AFE Designer

The LMP91002 device is a programmable Analog Front End (AFE) for use in micro-power electrochemical-sensing applications. It provides a complete signal path solution between a not biased gas sensor and a microcontroller generating an output voltage proportional to the cell current.

The LMP91002’s programmability enables it support not biased electro-chemical gas sensor with a single design. The LMP91002 supports gas sensitivities over a range of 0.5 nA/ppm to 9500 nA/ppm. It also allows for an easy conversion of current ranges from 5 µA to 750 µA full scale. The LMP91002’s transimpedance amplifier (TIA) gain is programmable through the I2C interface. The I2C interface can also be used for sensor diagnostics. The LMP91002 is optimized for micro-power applications and operates over a voltage range of 2.7 V to 3.6 V. The total current consumption can be less than 10 µA. Further power savings are possible by switching off the TIA amplifier and shorting the reference electrode to the working electrode with an internal switch.

The LMP91002 device is a programmable Analog Front End (AFE) for use in micro-power electrochemical-sensing applications. It provides a complete signal path solution between a not biased gas sensor and a microcontroller generating an output voltage proportional to the cell current.

The LMP91002’s programmability enables it support not biased electro-chemical gas sensor with a single design. The LMP91002 supports gas sensitivities over a range of 0.5 nA/ppm to 9500 nA/ppm. It also allows for an easy conversion of current ranges from 5 µA to 750 µA full scale. The LMP91002’s transimpedance amplifier (TIA) gain is programmable through the I2C interface. The I2C interface can also be used for sensor diagnostics. The LMP91002 is optimized for micro-power applications and operates over a voltage range of 2.7 V to 3.6 V. The total current consumption can be less than 10 µA. Further power savings are possible by switching off the TIA amplifier and shorting the reference electrode to the working electrode with an internal switch.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LMP91002 Sensor AFE System: Configurable AFE Potentiostat for Low-Power Chemical Sensing Applications datasheet (Rev. B) PDF | HTML 29 Oct 2015
User guide SPIO-4 Precision Signal-Path Controller Board User Guide (Rev. A) 05 May 2018
Application note AN-2230 MSP430 Interface to LMP91000 Code Library (Rev. C) 01 May 2013
More literature Sensor Analog Front Ends Brochure 30 Oct 2012
EVM User's guide LMP91000EVM User's Guide (Rev. A) 22 Jun 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMP91000EVM — LMP91000 evaluation module

The Texas Instruments LMP91000EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMP91000 Sensor Analog Front End for Electrochemical sensor. The LMP91000EVM is part of the Sensor AFE evaluation platform.

The SPIO4 communication board is a data capture board, (...)

User guide: PDF
Not available on TI.com
Driver or library

SNAC032 MSP430 Interface to LMP91000 and LMP91002 Code Library

Supported products & hardware

Supported products & hardware

Products
Signal conditioners
LMP91000 Configurable AFE potentiostat for low-power electrochemical cell monitoring LMP91002 Configurable AFE for Low Power H2S and CO Sensing Applications
Support software

LMP9XXXXSENSORDEV-SW LMP91000 Sensor AFE Software Download

National's configurable Sensor AFE ICs and WEBENCH® Sensor AFE Designer are part of an integrated hardware and software development platform to simplify sensor system design by enabling the engineer to select a sensor, design and configure the solution, and download configuration in minutes. (...)
Supported products & hardware

Supported products & hardware

Products
Signal conditioners
LMP91000 Configurable AFE potentiostat for low-power electrochemical cell monitoring LMP91002 Configurable AFE for Low Power H2S and CO Sensing Applications
Precision ADCs
LMP90077 16-Bit, 214.6-SPS, 4-ch delta-sigma ADC for sensors LMP90078 16-Bit, 214.6-SPS, 4-ch delta-sigma ADC for sensors with 2x IDACs LMP90079 16-Bit, 214.6-SPS, 7-ch delta-sigma ADC for sensors LMP90080 16-Bit, 214.6-SPS, 7-ch delta-sigma ADC for sensors with 2x IDACs LMP90097 24-Bit, 214.6-SPS, 4-ch delta-sigma ADC for sensors LMP90098 24-Bit, 214.6-SPS, 4-ch delta-sigma ADC for sensors with 2x IDACs LMP90099 24-Bit, 214.6-SPS, 7-ch delta-sigma ADC for sensors LMP90100 24-Bit, 214.6-SPS, 7-ch delta-sigma ADC for sensors with 2x IDACs
Simulation model

LMP91002 PSpice Model

SNIM001.ZIP (33 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
WSON (NHL) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos