LMR16030 (ACTIVE) SIMPLE SWITCHER 60V, 3A Step-Down Converter with 40uA Iq

 

Design kits & evaluation modules (1)

Name Part# Type
LMR16030 Wide Vin Step-Down Converter Evaluation Module LMR16030PEVM Evaluation Modules & Boards

Reference designs

CISPR-22 EMI-Optimized Reference Design Featuring the LMR16030 DC/DC Buck Converter

The PMP15013 reference design is a 5V/3A output power supply using the LMR16030 DC/DC buck regulator. This design uses a 4-layer board and is intended for industrial applications with a 24V input bus. LMR16030 is a 4.5V to 60V input, 3A output capable, and 200 kHz to 2.5MHz non-synchronous buck (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer

Part Number
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 150°C