LMR23610 SIMPLE SWITCHER, 36V 1A Synchronous Step-Down Converter | TI.com

LMR23610
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SIMPLE SWITCHER, 36V 1A Synchronous Step-Down Converter

 

Description

The LMR23610 SIMPLE SWITCHER® device is an easy-to-use 36-V, 1-A synchronous step down regulator. With a wide input range from 4 V to 36 V, it is suitable for various applications from industrial to automotive for power conditioning from unregulated sources. Peak current mode control is employed to achieve simple control loop compensation and cycle-by-cycle current limiting. A quiescent current of 75 µA makes it suitable for battery-powered systems. An ultra-low 2 µA shutdown current can further prolong battery life. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components. An extended family is available in 2.5 A (LMR23625) and 3 A (LMR23630) load-current options in pin-to-pin compatible packages, which allow simple, optimum PCB layout. A precision enable input allows simplification of regulator control and system power sequencing. Protection features include cycle-by-cycle current limit, hiccup-mode short-circuit protection and thermal shutdown due to excessive power dissipation.

Features

  • 4-V to 36-V Input Range
  • 1-A Continuous Output Current
  • Integrated Synchronous Rectification
  • Current Mode Control
  • Minimum Switch-On Time: 60 ns
  • 400-kHz Switching Frequency With PFM Mode
  • Frequency Synchronization to External Clock
  • Internal Compensation for Ease of Use
  • 75-µA Quiescent Current at No Load
  • Soft Start into a Prebiased Load
  • High Duty-Cycle Operation Supported
  • Precision Enable Input
  • Output Short-Circuit Protection With Hiccup Mode
  • Thermal Protection
  • 8-Pin HSOIC With PowerPAD™ Package
  • Create a Custom Design Using the LMR23610 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR23610

  Min   Max Range
Vin  V 4.5 to 36.0V
Vout  V 1 to 28V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Package Group Rating Type Package size: mm2:W x L (PKG)
LMR23610 Order now 4.5     36     1     30     1     1     200     2200     0.075     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable    
Current Mode     97     -40 to 125     SO PowerPAD | 8     Catalog     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
LM22671 Order now 4.5     42     1.285     37     0.5     1     200     1000     3.4     Enable
Frequency Synchronization
Over Current Protection    
Voltage Mode     90     -40 to 125     SO PowerPAD | 8     Catalog     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
LM22672 Order now 4.5     42     1.285     37     1     1     200     1000     3.4     Enable
Frequency Synchronization
Over Current Protection    
Voltage Mode     90     -40 to 125     SO PowerPAD | 8     Catalog     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
LM22674 Order now 4.5     42     1.285     37     0.5     1     500     500     3.4