LMR33610 SIMPLE SWITCHER® 3.8-V to 36-V, 1-A synchronous step-down converter in SOIC-8 package | TI.com

LMR33610
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SIMPLE SWITCHER® 3.8-V to 36-V, 1-A synchronous step-down converter in SOIC-8 package

 

Description

The LMR33610 SIMPLE SWITCHER® regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged industrial applications. The LMR33610 drives up to 1 A of load current from an input of up to 36 V. The LMR33610 provides high light-load efficiency and output accuracy. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33640 automatically folds back frequency at light load to improve efficiency. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. Integration and internal compensation eliminates many external components and provides a pinout designed for a simple PCB layout. The feature set of the device is designed to simplify implementation for a wide range of end equipment. The LMR33610 is pin-to-pin compatible with the LMR33620, LMR33630, LMR33640 (36 V, 2A/3 A/4 A) and LMR36510 (65 V, 1 A) and LMR36520 (65 V, 2 A), completing the family of scalable SIMPLE SWITCHER power supplies. This minimizes the cost and effort associated with board layout modifications. The LMR33610 is available in an 8-pin HSOIC package.

Features

  • Configured for rugged industrial applications
    • Input voltage range: 3.8 V to 36 V
    • Output voltage range: 1 V to 24 V
    • Peak-current mode control
    • Junction temperature range –40°C to +125°C
    • Ease of use SOIC package
  • Well-suited for scalable industrial power supplies
    • Pin compatible with:
    • 400-kHz and 1.4-MHz frequency
    • Integrated compensation helps reduce solution size, cost, and design complexity
  • High-efficiency solution
    • Peak efficiency > 95%
    • Low shutdown quiescent current of 5 µA
    • Low operating quiescent current of 25 µA
  • Flexible system interface
    • Power-good flag and precision enable
  • Create a custom design using the LMR33610 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR33610

Part Number
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 150°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Package Group Rating Type Package size: mm2:W x L (PKG)
LMR33610 Order now 3.8     36     1     24     1     1     400     1400     0.024     Enable
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Wettable Flanks Package    
Current Mode     98     -40 to 125     SO PowerPAD | 8     Catalog     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
LMR33620 Order now 3.8     36     1     34     2     1     400     2100     0.024     Enable
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Wettable Flanks Package    
Current Mode     98     -40 to 125     SO PowerPAD | 8
VQFN-HR | 12    
Catalog     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
12VQFN-HR: 6 mm2: 3 x 2 (VQFN-HR | 12)    
LMR33630 Order now 3.8     36     1     34     3     1     400     2100     0.024     Enable
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Wettable Flanks Package    
Current Mode     98     -40 to 125     SO PowerPAD | 8
VQFN-HR | 12    
Catalog     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
12VQFN-HR: 6 mm2: 3 x 2 (VQFN-HR | 12)    
LMR33640 Order now 3.8     36     1     24     4     1     400     1000     0.024     Enable
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Wettable Flanks Package    
Current Mode     98     -40 to 125     SO PowerPAD | 8     Catalog     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)