Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 1.8 Vs (max) (V) 5.5 Vs (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.01 Input bias current (±) (max) (nA) 100 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 85 Features Small Size VICR (max) (V) 5.6 VICR (min) (V) -0.1
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 1.8 Vs (max) (V) 5.5 Vs (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.01 Input bias current (±) (max) (nA) 100 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 85 Features Small Size VICR (max) (V) 5.6 VICR (min) (V) -0.1
DSBGA (YZR) 8 3.0625 mm² 1.75 x 1.75
  • (VS = 1.8 V, TA = 25°C,
    Typical Values Unless Specified).
  • Single or Dual Supplies
  • Ultra Low Supply Current 9 µA Per Channel
  • Low Input Bias Current 10 nA
  • Low Input Offset Current 200 pA
  • Low Ensured VOS 4 mV
  • Propagation Delay 880 ns (20-mV Overdrive)
  • Input Common Mode Voltage Range 0.1 V
    Beyond Rails
  • LMV7272 is Available in DSBGA Package
  • (VS = 1.8 V, TA = 25°C,
    Typical Values Unless Specified).
  • Single or Dual Supplies
  • Ultra Low Supply Current 9 µA Per Channel
  • Low Input Bias Current 10 nA
  • Low Input Offset Current 200 pA
  • Low Ensured VOS 4 mV
  • Propagation Delay 880 ns (20-mV Overdrive)
  • Input Common Mode Voltage Range 0.1 V
    Beyond Rails
  • LMV7272 is Available in DSBGA Package

The LMV727x devices are rail-to-rail input low power comparators, characterized at supply voltages 1.8 V, 2.7 V, and 5 V. They consume as little as 9-µA supply current per channel while achieving a 800-ns propagation delay.

The LMV7271 and LMV7275 (single) are available in SC70 and SOT-23 packages. The LMV7272 (dual) is available in the DSBGA package. With these tiny packages, the PCB area can be significantly reduced. They are ideal for low voltage, low power, and space-critical designs.

The LMV7271 and LMV7272 both feature a push-pull output stage which allows operation with minimum power consumption when driving a load.

The LMV7275 features an open-drain output stage that allows for wired-OR configurations. The open-drain output also offers the advantage of allowing the output to be pulled to any voltage up to 5.5 V, regardless of the supply voltage of the LMV7275, which is useful for level-shifting applications.

The LMV727x devices are built with Texas Instruments’ advance submicron silicon-gate BiCMOS process. They all have bipolar inputs for improved noise performance, and CMOS outputs for rail-to-rail output swing.

The LMV727x devices are rail-to-rail input low power comparators, characterized at supply voltages 1.8 V, 2.7 V, and 5 V. They consume as little as 9-µA supply current per channel while achieving a 800-ns propagation delay.

The LMV7271 and LMV7275 (single) are available in SC70 and SOT-23 packages. The LMV7272 (dual) is available in the DSBGA package. With these tiny packages, the PCB area can be significantly reduced. They are ideal for low voltage, low power, and space-critical designs.

The LMV7271 and LMV7272 both feature a push-pull output stage which allows operation with minimum power consumption when driving a load.

The LMV7275 features an open-drain output stage that allows for wired-OR configurations. The open-drain output also offers the advantage of allowing the output to be pulled to any voltage up to 5.5 V, regardless of the supply voltage of the LMV7275, which is useful for level-shifting applications.

The LMV727x devices are built with Texas Instruments’ advance submicron silicon-gate BiCMOS process. They all have bipolar inputs for improved noise performance, and CMOS outputs for rail-to-rail output swing.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV7012 ACTIVE Micropower small size comparator (dual, push-pull output) Lower power, improved speed and lower 1 ku price

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMV727x Single and Dual, 1.8-V Low Power Comparators With Rail-to-Rail Input datasheet (Rev. I) PDF | HTML 03 Sep 2015
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Nano-Power Battery Monitoring in Personal Electronics 08 Dec 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
DSBGA (YZR) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos