LP3878-ADJ (ACTIVE) Micropower 800mA Low Noise 'Ceramic Stable' Adjustable Voltage Regulator for 1V to 5V App.

 

Models (2)

Title Category Type Date
LP3878-ADJ Unencrypted PSpice Transient Model (Rev. A) PSpice Model ZIP 03 Apr 2018
LP3878-ADJ PSpice Transient Model (Rev. A) PSpice Model ZIP 03 Apr 2018

Design kits & evaluation modules (2)

Name Part# Type
Micropower 800mA Low Noise `Ceramic Stable` Adjustable Voltage Regulator for 1V to 5V Applications LP3878-ADJEVAL Evaluation Modules & Boards
TSW16DX370EVM Evaluation Module TSW16DX370EVM Evaluation Modules & Boards

Reference designs

160-MHz Bandwidth Wireless Signal Tester Reference Design

This reference design implements an IF subsystem for a standard wireless signal tester with an active balun-amplifier (LMH5401), LC bandpass filter, 16-bit ADC (ADC31JB68) and clock cleaner and generator PLL (LMK04828). Measurements using modulated signals demonstrate reception of the signal with (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (2)

High-IF Sub-sampling Receiver Subsystem CAD Files  (ZIP 3259 KB )    27 Jan 2012  
SP16130CH4RB: Low IF Receiver Reference Design CAD Files  (ZIP 3372 KB )    27 Jan 2012  

WEBENCH® Designer LP3878-ADJ

  Min   Max Range
Vin  V 2.5 to 16.0V
Product Option
Vout  V
Iout  A ≤ 0.8A
Ambient Temp  °C -40.0 to 125.0°C