LP5861
- Operating voltage range:
- VCC/VLED range: 2.7 V to 5.5 V
- Logic pins compatible with 1.8 V, 3.3 V, and 5 V
- 18 constant current sinks with high precision:
- 0.1 mA–50 mA per current sink when VCC ≥ 3.3 V
- Device-to-device error: ±5%
- Channel-to-channel error: ±5%
- Phase-shift for balanced transient power
- Ultra-low power consumption:
- Shutdown mode: ICC ≤ 2 uA when EN = Low
- Standby mode: ICC ≤ 10 uA when EN = High and CHIP_EN = 0 (data retained)
- Active mode: ICC = 3 mA (typ.) when channel current = 5 mA
- Flexible dimming options:
- Individual ON and OFF control for each LED dot
- Analog dimming (current gain control)
- Global 3-bit Maximum Current (MC) setting for all LED dots
- 3 groups of 7-bit Color Current (CC) setting for red, green, and blue
- Individual 8-bit Dot Current (DC) setting for each LED dot
- PWM dimming with audible-noise-free frequency
- Global 8-bit PWM dimming for all LED dots
- 3 programmable groups of 8-bit PWM dimming for LED dot arbitrary mapping
- Individual 8-bit or 16-bit PWM dimming for each LED dot
- Full addressable SRAM to minimize data traffic
- Individual LED dot open and short detection
- Deghosting and low brightness compensation
- Interface options:
- 1-MHz (max.) I2C interface when IFS = Low
- 12-MHz (max.) SPI interface when IFS = High
Electronic devices are becoming smarter, requiring to use larger quantity of LEDs for animation and indication purposes and high performance LED matrix driver is required to improve user experience with small solution size.
The LP586x devices are a family of high performance LED matrix drivers. The device integrates 18 constant current sinks with N (N = 1/2/4/6/8/11) switching MOSFETs to support N × 18 LED dots or N × 6 RGB LEDs. The LP5861 integrates 1 MOSFET for up to 18 LED dots or 6 RGB LEDs.
The LP5861 supports both analog dimming and PWM dimming methods. For analog dimming, each LED dot can be adjusted with 256 steps. For PWM dimming, the integrated 8-bit or 16-bit configurable PWM generators enable smooth and audible-noise-free dimming control. Each LED dot can also be arbitrarily mapped into 8-bit Group PWM to achieve dimming control together.
The LP5861 device implements full addressable SRAM to minimize the data traffic. The ghost-cancellation circuitry is integrated to eliminate both upside and downside ghosting. The LP5861 also supports LED open and short detection functions. Both 1-MHz (maximum) I2C and 12-MHz (maximum) SPI are available in LP5861.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LP5861 18-Channel LED Driver With 8-Bit Analog and 8-/16-Bit PWM Dimming datasheet | PDF | HTML | 03 Jan 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LP5860EVM — LP5860 evaluation module for 11 × 18 LED matrix driver dimming
The LP5860EVM is used to evaluate the characteristics, operation, and usage for LED matrix driver LP5860. The LP5860 device is a high performance and small size solution, which integrates 18 constant current sinks with 11 switching MOSFETs, to drive up to 198 LED dots or 66 RGB LED pixels. Every (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
VQFN (RSM) | 32 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.