LP5912-Q1 Automotive 500-mA low-noise low-IQ low-dropout (LDO) linear regulator | TI.com

LP5912-Q1 (ACTIVE)

Automotive 500-mA low-noise low-IQ low-dropout (LDO) linear regulator

 

Recommended alternative parts

  • TPS7A88-Q1  -  Dual-channel, low-noise, 1-A LDO regulator

Description

The LP5912-Q1 is low-noise LDO that can supply up to 500 mA of output current. Designed to meet the requirements of RF and analog circuits, the LP5912-Q1 device provides low noise, high PSRR, low quiescent current, and low line and load transient response. The LP5912-Q1 offers class-leading noise performance without a noise bypass capacitor and with the ability for remote output capacitance placement.

The device is designed to work with a 1-µF input and a 1-µF output ceramic capacitor (no separate noise bypass capacitor required).

This device is available with fixed output voltages from 0.8 V to 5.5 V in 25-mV steps. Contact Texas Instruments Sales for specific voltage option needs.

For all available packages, see the Package Option Addendum (POA) at the end of this data sheet.

Features

  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C6
  • Input Voltage Range: 1.6 V to 6.5 V
  • Output Voltage Range: 0.8 V to 5.5 V
  • Output Current up to 500 mA
  • Low Output-Voltage Noise: 12 µVRMS Typical
  • PSRR at 1 kHz: 75 dB Typical
  • Output Voltage Tolerance (VOUT ≥ 3.3 V): ±2%
  • Low IQ (Enabled, No Load): 30 µA Typical
  • Low Dropout (VOUT ≥ 3.3 V): 95 mV Typical at 500-mA Load
  • Stable With 1-µF Ceramic Input and Output Capacitors
  • Thermal-Overload and Short-Circuit Protection
  • Reverse Current Protection
  • No Noise Bypass Capacitor Required
  • Output Automatic Discharge for Fast Turnoff
  • Power-Good Output With 140-µs Typical Delay
  • Internal Soft-Start to Limit the In-rush Current
  • –40°C to +125°C Operating Junction Temperature Range

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LP5912-Q1 Order now Fixed Output     0.5     6.5     1.6     3.3     0.9     0.9
1.1
1.2
1.5
1.8
2.8
3
3.3    
WSON | 6     Enable
Output Discharge
Power Good
Reverse Current Protection
Soft Start    
1     -40 to 125     71     12     0.47 | 1ku     Automotive     Ceramic     40     3     150     0.03     See datasheet (WSON)    
LP5907-Q1 Order now Fixed Output     0.25     5.5     2.2     4.5     1.2     1.2
1.8
2.5
2.8
2.9
3
3.3
3.8
4.5    
SOT-23 | 5
X2SON | 4    
Enable
Output Discharge    
1     -40 to 125     193     6.5     0.17 | 1ku     Automotive     Ceramic     60     3     50     0.012     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
4X2SON: 1 mm2: 1 x 1 (X2SON | 4)    
TLV702-Q1 Order now Fixed Output     0.3     5.5     2     4.5     1.2     1.2
1.25
1.3
1.5
1.8
2.5
2.7
2.8
2.9
3
3.1
3.2
3.3
3.6
4.5    
SOT-23-THIN | 5
SOT-23 | 5
WSON | 6    
Enable     1     -40 to 125     263     48     0.15 | 1ku     Automotive     Ceramic     51     2     220     0.03     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
5SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 5)
See datasheet (WSON)    
TPS735-Q1 Order now Adjustable Output
Fixed Output    
0.5     6.5     2.7     6     1.2     1.2
1.5
1.8
2.5
2.7
3
3.3    
SON | 8     Enable     1     -40 to 125     54     13     0.58 | 1ku     Automotive     Ceramic     26     2     280     0.045