LP87524J-Q1 Multiphase 4MHz, 4A/1.0V + 2.5A/1.8V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs | TI.com

LP87524J-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Multiphase 4MHz, 4A/1.0V + 2.5A/1.8V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs

 

Description

The LP87524B/J/P-Q1 is designed to meet the power management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC-DC converter cores, which are configured as 4 single phase outputs. The device is controlled by an I2C-compatible serial interface and by enable signals.

The automatic PFM/PWM (AUTO mode) operation maximizes efficiency over a wide output-current range. The LP87524B/J/P-Q1 supports remote voltage sensing to compensate IR drop between the regulator output and the point-of-load (POL) thus improving the accuracy of the output voltage. In addition the switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP87524B/J/P-Q1 device supports load-current measurement without the addition of external current-sense resistors. In addition, the LP87524B/J/P-Q1 supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can also include GPIO signals to control external regulators, load switches and processor reset. During start-up and voltage change, the device controls the output slew rate to minimize output voltage overshoot and the in-rush current.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 0.6 V to 3.36 V
  • Four High-Efficiency Step-Down DC-DC Converter Cores:
    • Total Output Current Up To 10 A
    • Output Voltage Slew-Rate 3.8 mV/µs
  • 4-MHz Switching Frequency
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface which Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function with Programmable Masking
  • Programmable Power Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Multi-channel ICs (PMIC) Email Download to Excel
Part number Order Regulated outputs (#) Processor supplier Processor name Vin (Min) (V) Vin (Max) (V) Step-up DC/DC controller Step-down DC/DC controller LDO Step-up DC/DC converter Step-down DC/DC converter Iout (Max) (A) Iq (Typ) (mA) Features Shutdown current (Typ) (uA) Rating Operating temperature range (C) Configurability Package size: mm2:W x L (PKG) Package Group TI functional safety category
LP87524J-Q1 Order now 4     Texas Instruments     AWR1243, AWR1443     2.8     5.5     0     0     0     0     4     4     0.0067     Diagnostics
Dynamic Voltage Scaling
Enable
Enable Pin
I2C Control
Over Current Protection
Power Good
Power Sequencing
Spread-Spectrum Clock (SSC) Generation
Thermal Shutdown
UVLO Fixed    
1.4     Automotive     -40 to 125     Factory programmable
Software configurable    
26VQFN-HR: 18 mm2: 4 x 4.5 (VQFN-HR | 26)     VQFN-HR | 26      
LP873220-Q1 Order now 4     Texas Instruments     DRA71x
DRA79x    
2.8     5.5     0     0     2     0     2     2     0.009     Enable Pin
I2C Control
Power Good
Power Sequencing
Spread-Spectrum Clock (SSC) Generation
Thermal Shutdown
UVLO Adjustable    
  Automotive     -40 to 125     Software configurable     28VQFN: 25 mm2: 5 x 5 (VQFN | 28)     VQFN | 28      
LP87332A-Q1 Order now 4     Texas Instruments     TDA3x     2.8     5.5     0     0     2     0     2     3     0.009     Enable Pin
I2C Control
Power Good
Power Sequencing
Spread-Spectrum Clock (SSC) Generation
Thermal Shutdown
UVLO Adjustable    
  Automotive     -40 to 125     Software configurable     28VQFN: 25 mm2: 5 x 5 (VQFN | 28)     VQFN | 28      
LP87523-Q1 Order now 3         2.8     5.5     0     0     0     0     4     2     0.0067     Diagnostics
Dynamic Voltage Scaling
Enable
Enable Pin
I2C Control
Over Current Protection
Power Good
Power Sequencing
Power Supply and System Monitoring
Spread-Spectrum Clock (SSC) Generation
Thermal Shutdown
UVLO Fixed    
1.4     Automotive     -40 to 125     Factory programmable
Software configurable    
26VQFN-HR: 18 mm2: 4 x 4.5 (VQFN-HR | 26)