Home Power management LED drivers Automotive LED drivers

LP8862-Q1

ACTIVE

High-performance 2-channel LED driver for Automotive lighting

Product details

Number of channels 2 Topology Boost with Current Sink, SEPIC Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (min) (V) 6 Vout (max) (V) 45 Iout (max) (A) 0.32 Iq (typ) (mA) 5 Switching frequency (max) (kHz) 2200 Features Adjustable Switch Frequency, Boost Sync, Fault Detection, Global dimming, Power-Line FET, SEPIC Sync, Spread Spectrum
Number of channels 2 Topology Boost with Current Sink, SEPIC Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (min) (V) 6 Vout (max) (V) 45 Iout (max) (A) 0.32 Iq (typ) (mA) 5 Switching frequency (max) (kHz) 2200 Features Adjustable Switch Frequency, Boost Sync, Fault Detection, Global dimming, Power-Line FET, SEPIC Sync, Spread Spectrum
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • Input Voltage Operating Range 4.5 V to 40 V
  • Two High-Precision Current Sinks
    • Current Matching 1% (Typical)
    • LED String Current up to 160 mA per Channel
    • Dimming Ratio of 10 000:1 at 100 Hz
  • Integrated Boost/SEPIC Converter for LED String Power
    • Output Voltage up to 45 V
    • Switching Frequency 300 kHz to 2.2 MHz
    • Switching Synchronization Input
    • Spread Spectrum for Lower EMI
  • Power-Line FET Control for Inrush Current Protection and Standby Energy Saving
  • Extensive Fault Detection Features
    • Fault Output
    • Input Voltage OVP, UVLO, and OCP
    • Open and Shorted LED Fault Detection
    • Thermal Shutdown
  • Minimum Number of External Components
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • Input Voltage Operating Range 4.5 V to 40 V
  • Two High-Precision Current Sinks
    • Current Matching 1% (Typical)
    • LED String Current up to 160 mA per Channel
    • Dimming Ratio of 10 000:1 at 100 Hz
  • Integrated Boost/SEPIC Converter for LED String Power
    • Output Voltage up to 45 V
    • Switching Frequency 300 kHz to 2.2 MHz
    • Switching Synchronization Input
    • Spread Spectrum for Lower EMI
  • Power-Line FET Control for Inrush Current Protection and Standby Energy Saving
  • Extensive Fault Detection Features
    • Fault Output
    • Input Voltage OVP, UVLO, and OCP
    • Open and Shorted LED Fault Detection
    • Thermal Shutdown
  • Minimum Number of External Components

The LP8862-Q1 is an automotive high-efficiency, low-EMI, easy-to-use LED driver with integrated DC-DC converter. The DC-DC supports both boost and SEPIC modes of operation. The device has two high-precision current sinks that can provide high dimming ratio brightness control with a PWM input signal.

The boost/SEPIC converter has an adaptive output voltage control based on the LED current sink headroom voltages. This feature minimizes power consumption by adjusting the voltage to the lowest sufficient level in all conditions. DC-DC supports spread spectrum for switching frequency and an external synchronization with a dedicated pin. A wide-range adjustable frequency allows the LP8862-Q1 to avoid disturbance for AM radio band.

The input voltage range for the LP8862-Q1 is from 4.5 V to 40 V to support automotive stop/start and load dump conditions. The device supports PWM brightness dimming ratio of 10 000:1 for 100-Hz input PWM frequency. The LP8862-Q1 integrates extensive fault detection features. The device has an option to drive an external p-FET to disconnect the input supply from the system in the event of a fault. This feature also reduces inrush current and standby power consumption.

The LP8862-Q1 is an automotive high-efficiency, low-EMI, easy-to-use LED driver with integrated DC-DC converter. The DC-DC supports both boost and SEPIC modes of operation. The device has two high-precision current sinks that can provide high dimming ratio brightness control with a PWM input signal.

The boost/SEPIC converter has an adaptive output voltage control based on the LED current sink headroom voltages. This feature minimizes power consumption by adjusting the voltage to the lowest sufficient level in all conditions. DC-DC supports spread spectrum for switching frequency and an external synchronization with a dedicated pin. A wide-range adjustable frequency allows the LP8862-Q1 to avoid disturbance for AM radio band.

The input voltage range for the LP8862-Q1 is from 4.5 V to 40 V to support automotive stop/start and load dump conditions. The device supports PWM brightness dimming ratio of 10 000:1 for 100-Hz input PWM frequency. The LP8862-Q1 integrates extensive fault detection features. The device has an option to drive an external p-FET to disconnect the input supply from the system in the event of a fault. This feature also reduces inrush current and standby power consumption.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LP8869-Q1 ACTIVE Highly-integrated 3-channel 120-mA automotive LED driver with power line FET protection This product is a 3-channel 120mA enhanced versionfor LP8862-Q1.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LP8862-Q1 Low-EMI Automotive LED Driver With Two 160-mA Channels datasheet (Rev. D) PDF | HTML 08 Jun 2017
Application note Some Guidelines and Tips for the LED Driver Application 14 Aug 2019
White paper Powering automotive displays to create interactive driving experiences 21 Dec 2017
Application note PCB Layout Guideline for Automotive LED Drivers 07 Apr 2017
User guide Using the LP8862-Q1 Evaluation Module (Rev. A) 09 Oct 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP8862Q1EVM — LP8862-Q1 2-Channel LED Driver for Automotive Lighting Evaluation Module

The LP8862Q1EVM evaluation module (EVM) helps designers evaluate the operation and performance of this device.  The  LP8862Q1EVM uses the LP8862-Q1 to drive up to 2 LED strings (up to 12 LEDs each, 24 LEDs together) for LCD backlighting with high efficiency.  Information about output (...)

User guide: PDF
Not available on TI.com
Simulation model

LP8862-Q1 Unencrypted PSpice Transient Model Package (Rev. B)

SNVMAV0B.ZIP (174 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos