Product details

Rating Catalog Operating temperature range (°C) -40 to 85
Rating Catalog Operating temperature range (°C) -40 to 85
SOT-5X3 (DTS) 8 2.52 mm² 2.1 x 1.2
  • High-precision, high-speed color light-to-digital conversion over high-speed I2C interface
  • Four channel sensing using precision optical filters:
    • Three channels with peak responses in red, green and blue wavelengths and >99.99% NIR rejection (850 nm)
    • Clear wide bandwidth channel
  • High resolution RGB color measurement
  • Semi-logarithmic output with seven binary logarithmic full-scale light range and highly linear response within each range
  • Built-in automatic full-scale light range selection logic, which switches measurement range based on input light condition with excellent gain matching between ranges
  • 26 bits of effective dynamic range from 2.15 mlux to 144 klux
  • 12 configurable conversion times from 600 µs to 800 ms per channel is an excellent choice for a wide variety of high speed and high precision applications
  • External pin interrupt for hardware synchronized trigger and interrupts
  • Low operating current: 24 µA
  • Ultra-low power standby: 2 µA
  • Operating temperature range: –40°C to +85°C
  • Wide power-supply range: 1.6 V to 3.6 V
  • 5.5-V Tolerant I/Os
  • Selectable I2C address
  • Small-form factor:
    • 2.1 mm × 1.9 mm × 0.6 mm SOT-5X3 package
  • High-precision, high-speed color light-to-digital conversion over high-speed I2C interface
  • Four channel sensing using precision optical filters:
    • Three channels with peak responses in red, green and blue wavelengths and >99.99% NIR rejection (850 nm)
    • Clear wide bandwidth channel
  • High resolution RGB color measurement
  • Semi-logarithmic output with seven binary logarithmic full-scale light range and highly linear response within each range
  • Built-in automatic full-scale light range selection logic, which switches measurement range based on input light condition with excellent gain matching between ranges
  • 26 bits of effective dynamic range from 2.15 mlux to 144 klux
  • 12 configurable conversion times from 600 µs to 800 ms per channel is an excellent choice for a wide variety of high speed and high precision applications
  • External pin interrupt for hardware synchronized trigger and interrupts
  • Low operating current: 24 µA
  • Ultra-low power standby: 2 µA
  • Operating temperature range: –40°C to +85°C
  • Wide power-supply range: 1.6 V to 3.6 V
  • 5.5-V Tolerant I/Os
  • Selectable I2C address
  • Small-form factor:
    • 2.1 mm × 1.9 mm × 0.6 mm SOT-5X3 package

The OPT4060 is a single-chip high resolution color sensor, capable of measuring four channels each with specific engineered spectral responses. Three of the four channels have peak spectral responses in the red, green and blue wavelengths with the fourth channel having a wide band spectral response. With measurements from these channels, important characteristics of the lighting environment can be extracted like (i) light intensity (lux) and (ii) color. The OPT4060 is available in a small SOT-5X3 package.

The OPT4060 has a selectable addressing scheme to enable up to four devices on a shared I2C bus. The spectral response of the channels have been specially tuned for color detection, with strong rejection for wavelengths away from their respective peaks, especially the NIR (850 nm and 940 nm) region. The filters use an advanced filter technology which provides excellent filter performance even at higher angles of light incidence.

The engineered optical filter on OPT4060 provides strong infrared rejection, which aids in maintaining high accuracy, despite placing the sensor under dark glass, which is a common requirement from the industrial design of end products due to aesthetics.

The OPT4060 is designed for systems that require light level detection to enhance user experience by providing information not only about the intensity, but the color of the illumination.

The OPT4060 device can be configured to operate with light conversion times all the way from 600 µs to 800 ms in 12 steps per channel, providing system flexibility based on application need. Conversion time includes the light integration time and ADC conversion time. Resolution of the measurement is determined by a combination of light intensity and the integration time, effectively bringing in capability to measure down to 2.15 mlux.

The digital operation is flexible for system integration. Measurements can be either continuous or triggered in one shots with register writes or hardware pin. The device features a threshold detection logic, which allows the processor to sleep while the sensor watches for appropriate wake-up event to report through the interrupt pin.

Digital output, representing the light level is reported over an I2C and SMBus compatible, two-wire serial interface.

The low power consumption and low power-supply voltage capability of the OPT4060 helps enhance the battery life of battery-powered systems.

The OPT4060 is a single-chip high resolution color sensor, capable of measuring four channels each with specific engineered spectral responses. Three of the four channels have peak spectral responses in the red, green and blue wavelengths with the fourth channel having a wide band spectral response. With measurements from these channels, important characteristics of the lighting environment can be extracted like (i) light intensity (lux) and (ii) color. The OPT4060 is available in a small SOT-5X3 package.

The OPT4060 has a selectable addressing scheme to enable up to four devices on a shared I2C bus. The spectral response of the channels have been specially tuned for color detection, with strong rejection for wavelengths away from their respective peaks, especially the NIR (850 nm and 940 nm) region. The filters use an advanced filter technology which provides excellent filter performance even at higher angles of light incidence.

The engineered optical filter on OPT4060 provides strong infrared rejection, which aids in maintaining high accuracy, despite placing the sensor under dark glass, which is a common requirement from the industrial design of end products due to aesthetics.

The OPT4060 is designed for systems that require light level detection to enhance user experience by providing information not only about the intensity, but the color of the illumination.

The OPT4060 device can be configured to operate with light conversion times all the way from 600 µs to 800 ms in 12 steps per channel, providing system flexibility based on application need. Conversion time includes the light integration time and ADC conversion time. Resolution of the measurement is determined by a combination of light intensity and the integration time, effectively bringing in capability to measure down to 2.15 mlux.

The digital operation is flexible for system integration. Measurements can be either continuous or triggered in one shots with register writes or hardware pin. The device features a threshold detection logic, which allows the processor to sleep while the sensor watches for appropriate wake-up event to report through the interrupt pin.

Digital output, representing the light level is reported over an I2C and SMBus compatible, two-wire serial interface.

The low power consumption and low power-supply voltage capability of the OPT4060 helps enhance the battery life of battery-powered systems.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPT4048 ACTIVE High-speed high-precision tristimulus XYZ color sensor With CIE 1931 color space matching filter

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet OPT4060 High-Speed High- Sensitivity RGBW Color Sensor datasheet PDF | HTML 21 Jun 2023
Application brief How to Select a Light Sensor for Your Application (Rev. C) PDF | HTML 19 Jan 2024
Application brief Choosing Between RGB and XYZ Color Sensors for Adaptive Lighting Adjustments PDF | HTML 22 Dec 2023
Certificate OPT4060DTSEVM EU RoHS Declaration of Conformity (DoC) 15 Mar 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

OPT4060DTSEVM — OPT4060 evaluation module for high-speed RGBC digital color sensor in DTS package

The OPT4060DTSEVM is a platform for evaluating the performance of the OPT4060, a high speed, high precision, rgbw color sensor, and can be used in various lighting conditions as well as behind various cover materials.  The OPT4060DTSEVM consists of two PCBs. The first is the OPTMBEVM board (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins Download
SOT-5X3 (DTS) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos