Product details

Number of input channels 1 Operating temperature range (°C) -40 to 150 Vs (min) (V) 4.5 Vs (max) (V) 20 Interface type I2C Resolution (bps) 16 Rating Catalog
Number of input channels 1 Operating temperature range (°C) -40 to 150 Vs (min) (V) 4.5 Vs (max) (V) 20 Interface type I2C Resolution (bps) 16 Rating Catalog
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Analog features:
    • Dual channel analog front-end
    • On-chip temperature sensor
    • Programmable gain up to 200V/V
    • 16-bit sigma-delta analog-to-digital converter
  • Digital features:
    • 3rd-order linearity compensation algorithm
    • EEPROM memory for device configuration, calibration data, and user data
    • I2C interface
    • One-wire interface through power line
  • General features:
    • AFE sensor input, power supply, and output buffer diagnostics
    • Memory built-in self-test (MBIST)
    • Watchdog
    • Power management control
  • Analog features:
    • Dual channel analog front-end
    • On-chip temperature sensor
    • Programmable gain up to 200V/V
    • 16-bit sigma-delta analog-to-digital converter
  • Digital features:
    • 3rd-order linearity compensation algorithm
    • EEPROM memory for device configuration, calibration data, and user data
    • I2C interface
    • One-wire interface through power line
  • General features:
    • AFE sensor input, power supply, and output buffer diagnostics
    • Memory built-in self-test (MBIST)
    • Watchdog
    • Power management control

The PGA302 is a low-drift, low-noise, programmable signal-conditioner device designed for a variety of resistive bridge-sensing applications like pressure-, temperature-, and level-sensing applications. The PGA302 can also support flow metering applications, weight scale and force-sensing applications that use strain gauge load cells, and other general resistive bridge signal-conditioning applications.

The PGA302 provides a bridge excitation voltage of 2.5V and a current output source with programmable current output up to 1mA. At the input, the device contains two identical analog front-end (AFE) channels followed by a 16-bit Sigma-Delta ADC. Each AFE channel has a dedicated programmable gain amplifier with gain up to 200V/V.

In addition, one of the channels integrates a sensor offset compensation function while the other channel integrates an internal temperature sensor.

At the output of the device, a 1.25V, 14-bit DAC is followed by a ratiometric-voltage supply output buffer with gain of 4V/V allowing a 0V-5V ratiometric voltage system output. The PGA302 device implements a third-order temperature coefficient (TC) and non-linearity (NL) digital compensation algorithm to calibrate the analog output signal. All required parameters for the linearization algorithm as well as other user data is stored in the integrated EEPROM memory.

For system connectivity the PGA302 device integrates an I2C Interface as well as a one-wire interface (OWI) that supports communication and configuration through the power-supply line during final system calibration process. Diagnostics are implemented at the excitation output sources, the input to the AFE and the power supplies in the device. System Diagnostics like sensor open / short are also supported.

The PGA302 accommodates various sensing element types, such as piezoresistive, ceramic film, strain gauge, and steel membrane. The device can also be used in accelerometer, humidity sensor signal-conditioning applications, as well as in some current-sensing, shunt-based applications.

The PGA302 is a low-drift, low-noise, programmable signal-conditioner device designed for a variety of resistive bridge-sensing applications like pressure-, temperature-, and level-sensing applications. The PGA302 can also support flow metering applications, weight scale and force-sensing applications that use strain gauge load cells, and other general resistive bridge signal-conditioning applications.

The PGA302 provides a bridge excitation voltage of 2.5V and a current output source with programmable current output up to 1mA. At the input, the device contains two identical analog front-end (AFE) channels followed by a 16-bit Sigma-Delta ADC. Each AFE channel has a dedicated programmable gain amplifier with gain up to 200V/V.

In addition, one of the channels integrates a sensor offset compensation function while the other channel integrates an internal temperature sensor.

At the output of the device, a 1.25V, 14-bit DAC is followed by a ratiometric-voltage supply output buffer with gain of 4V/V allowing a 0V-5V ratiometric voltage system output. The PGA302 device implements a third-order temperature coefficient (TC) and non-linearity (NL) digital compensation algorithm to calibrate the analog output signal. All required parameters for the linearization algorithm as well as other user data is stored in the integrated EEPROM memory.

For system connectivity the PGA302 device integrates an I2C Interface as well as a one-wire interface (OWI) that supports communication and configuration through the power-supply line during final system calibration process. Diagnostics are implemented at the excitation output sources, the input to the AFE and the power supplies in the device. System Diagnostics like sensor open / short are also supported.

The PGA302 accommodates various sensing element types, such as piezoresistive, ceramic film, strain gauge, and steel membrane. The device can also be used in accelerometer, humidity sensor signal-conditioning applications, as well as in some current-sensing, shunt-based applications.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet PGA302 Sensor Signal Conditioner With 0V to 5V Ratiometric Output datasheet PDF | HTML 14 Aug 2024

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos