PGA305 Signal Conditioner for Resistive Sensing With Digital and Analog Outputs | TI.com

PGA305 (ACTIVE)

Signal Conditioner for Resistive Sensing With Digital and Analog Outputs

 

Description

The PGA305 device supplies an interface for piezoresistive and strain-gauge pressure-sense elements. The device is a full system-on-chip (SoC) solution that includes programmable analog front end (AFE), ADC, and digital signal processing that enable direct connection to the sense element. The PGA305 device also includes integrated voltage regulators and an oscillator to minimize the number of external components. The PGA305 device can employ third-order temperature and nonlinearity compensation to achieve high accuracy. The device can also use the integrated I2C interface or the one-wire serial interface (OWI) to achieve external communication and simplify the system calibration process. An Integrated DAC supports absolute-voltage, ratiometric-voltage, and 4-mA to 20-mA current-loop outputs.

Features

  • Analog Features
    • Analog Front-End for Resistive Bridge Sensors
    • Accommodates Sensor Sensitivities From 1 mV/V to 135 mV/V
    • On-Chip Temperature Sensor
    • Programmable Gain
    • 24-Bit Sigma-Delta Analog-to-Digital Converter for Signal Channel
    • 24-Bit Sigma-Delta Analog-to-Digital Converter for Temperature Channel
    • 14-Bit Output DAC
  • Digital Features
    • < 0.1% FSO Accuracy Across Temperature
    • System Response Time < 220 µs
    • Third-Order Offset, Gain, and Nonlinearity Temperature Compensation
    • Diagnostic Functions
    • Integrated EEPROM for Device Operation, Calibration Data and User Data
  • Peripheral Features
    • I2C interface for Data Reading and Device Configuration
    • One-Wire Interface Enables Communication Through the Power Supply Pin Without Using Additional Lines
    • 4-mA to 20-mA Current Loop Interface
    • Ratiometric and Absolute Voltage Output
    • Power Management Control
    • Analog Low-Voltage Detect
  • General Features
    • Industrial Temperature Range: –40°C to 150°C
    • Power Supply:
      • On-Chip Power Management Accepts Wide Power-Supply Voltage From 3.3 V to 30 V
      • Integrated Reverse-Protection Circuit

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Signal conditioners Email Download to Excel
Part number Order Operating temperature range (C) Vs (Min) (V) Package Group Vs (Max) (V) Package size: mm2:W x L (PKG) Rating Resolution (Bits)
PGA305 Order now -40 to 150     3.3     VQFN | 36     30     36VQFN: 36 mm2: 6 x 6 (VQFN | 36)     Catalog      
PGA300 Order now -40 to 150     3.3     VQFN | 36     30     36VQFN: 36 mm2: 6 x 6 (VQFN | 36)     Catalog     16