SN65HVD75 3.3-V half-duplex RS-485 transceiver with IEC ESD, 20 Mbps | TI.com

SN65HVD75 (ACTIVE)

3.3-V half-duplex RS-485 transceiver with IEC ESD, 20 Mbps

 

Recommended alternative parts

  • THVD1450  -  This pin-to-pin compatible device offers integrated ESD, improved noise immunity, and EFT performance

Description

These devices have robust 3.3-V drivers and receivers in a small package for demanding industrial applications. The bus pins are robust to ESD events with high levels of protection to Human-Body Model and IEC Contact Discharge specifications.

Each of these devices combines a differential driver and a differential receiver which operate from a single 3.3-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. These devices feature a wide common-mode voltage range making the devices suitable for multi-point applications over long cable runs. These devices are characterized from –40°C to 125°C.

Features

  • Small-size VSSOP Packages Save Board Space, or SOIC for Drop-in Compatibility
  • Bus I/O Protection
    • >±15 kV HBM Protection
    • >±12 kV IEC 61000-4-2 Contact Discharge
    • >±4 kV IEC 61000-4-4 Fast Transient Burst
  • Extended Industrial Temperature Range
    –40°C to 125°C
  • Large Receiver Hysteresis (80 mV) for Noise Rejection
  • Low Unit-Loading Allows Over 200 Connected Nodes
  • Low Power Consumption
    • Low Standby Supply Current: < 2 µA
    • ICC < 1 mA Quiescent During Operation
  • 5-V Tolerant Logic Inputs Compatible With
    3.3-V or 5-V Controllers
  • Signaling Rate Options Optimized for:
    250 kbps, 20 Mbps, 50 Mbps
  • Glitch Free Power-Up and Power-Down Bus Inputs and Outputs

All trademarks are the property of their respective owners.

Parametrics

Compare all products in RS-485/RS-422 Email Download to Excel
Part number Order Supply voltage(s) (Nom) (V) Number of TX Number of RX Duplex Signaling rate (Max) (Mbps) IEC 61000-4-2 contact (+/- kV) HBM ESD (kV) Fault protection (V) Number of nodes Common mode range ICC (Max) (mA) Features Isolated Rating Operating temperature range (C) Package Group Approx. price (US$)
SN65HVD75 Order now 3.3     1     1     Half     20     12     15     -13 to 16.5     200     -7 to 12     0.95     IEC ESD protection     No     Catalog     -40 to 125     SOIC | 8
SON | 8
VSSOP | 8    
0.99 | 1ku    
SN65HVD72 Order now 3.3     1     1     Half     0.25     12     15     -13 to 16.5     200     -7 to 12     0.95     IEC ESD protection     No     Catalog     -40 to 125     SOIC | 8
SON | 8
VSSOP | 8    
0.99 | 1ku    
SN65HVD78 Order now 3.3     1     1     Half     50     12     15     -13 to 16.5     200     -7 to 12     0.95     IEC ESD protection     No     Catalog     -40 to 125     SOIC | 8
SON | 8
VSSOP | 8    
1.19 | 1ku    
THVD1450 Order now 3.3
5    
1     1     Half     50     18     30     -18 to 18     256     -15 to 15     3     PROFIBUS
IEC ESD protection
Extended common mode    
No     Catalog     -40 to 125     SOIC | 8
SON | 8
VSSOP | 8    
1.09 | 1ku