SN65LVDS4

ACTIVE

500-Mbps LVDS single high-speed receiver

Product details

Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 1 Supply voltage (V) 1.8, 2.5 Signaling rate (Mbps) 500 Input signal LVDS Output signal LVCMOS, LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 1 Supply voltage (V) 1.8, 2.5 Signaling rate (Mbps) 500 Input signal LVDS Output signal LVCMOS, LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
UQFN (RSE) 10 3 mm² 2 x 1.5
  • Designed for Signaling Rates(1) up to:
    • 500-Mbps Receiver
  • Operates From a 1.8-V or 2.5-V Core Supply
  • Available in 1.5-mm × 2-mm UQFN Package
  • Bus-Terminal ESD Exceeds 2 kV (HBM)
  • Low-Voltage Differential Signaling With Typical
    Output Voltages of 350 mV Into a 100-Ω Load
  • Propagation Delay Times
    • 2.1 ns Typical Receiver
  • Power Dissipation at 250 MHz
    • 40 mW Typical
  • Requires External Failsafe
  • Differential Input Voltage Threshold Less Than 50
    mV
  • Can Provide Output Voltage Logic Level (3.3-V
    LVTTL, 2.5-V LVCMOS, 1.8-V LVCMOS) Based
    on External VDD Pin, Thus Eliminating External
    LevelTranslation
  • Designed for Signaling Rates(1) up to:
    • 500-Mbps Receiver
  • Operates From a 1.8-V or 2.5-V Core Supply
  • Available in 1.5-mm × 2-mm UQFN Package
  • Bus-Terminal ESD Exceeds 2 kV (HBM)
  • Low-Voltage Differential Signaling With Typical
    Output Voltages of 350 mV Into a 100-Ω Load
  • Propagation Delay Times
    • 2.1 ns Typical Receiver
  • Power Dissipation at 250 MHz
    • 40 mW Typical
  • Requires External Failsafe
  • Differential Input Voltage Threshold Less Than 50
    mV
  • Can Provide Output Voltage Logic Level (3.3-V
    LVTTL, 2.5-V LVCMOS, 1.8-V LVCMOS) Based
    on External VDD Pin, Thus Eliminating External
    LevelTranslation

The SN65LVDS4 is a single, low-voltage, differential line receiver in a small-outline UQFN package.

The SN65LVDS4 is a single, low-voltage, differential line receiver in a small-outline UQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet SN65LVDS4 1.8-V High-Speed Differential Line Receiver datasheet (Rev. A) PDF | HTML 30 Nov 2015
Application brief How to Use a 3.3-V LVDS Buffer as a Low-Voltage LVDS Driver 09 Jan 2019
Application brief How to Support 1.8-V Signals Using a 3.3-V LVDS Driver/Receiver + Level-Shifter 28 Dec 2018
Application brief LVDS to Improve EMC in Motor Drives 27 Sep 2018
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? 03 Aug 2018
Application brief How to Terminate LVDS Connections with DC and AC Coupling 16 May 2018
Application note TMDS Clock Detection Solution in HDMI Sink Applications 23 Aug 2017
Technical article Get Connected: High-speed LVDS comparator PDF | HTML 03 Jun 2015
EVM User's guide SN65LVDS4 Evaluation Module 15 Jul 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DDC2256AEVM — DDC2256A 256-Channel Current-Input Analog-to-Digital Converter Evaluation Module

The DDC2256AEVM evaluation module  (EVM)  is  an  evaluation  kit  for the DDC2256A,  a  256-channel,  current  input,  24-bit analog-to-digital (A/D) converter. The EVM kit, comprised of a DUT board and a capture board, contains two DDC2256A (...)

User guide: PDF
Evaluation board

SN65LVDS4EVM — SN65LVDS4 Evaluation Module

Evaluation Module for SN65LVDS4
User guide: PDF
Not available on TI.com
Simulation model

SN65LVDS4 IBIS Model

SLLM150.ZIP (131 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01378 — Wideband Receiver Reference Design for Upstream DOCSIS 3.1 Applications

This reference design consists of an analog front-end (AFE) signal chain for wideband receiver applications using the LMH2832 digitally controlled variable gain amplifier (DVGA) and ADS54J40 analog-to-digital converter (ADC). The design is primarily targeted for upstream DOCSIS 3.1 receiver (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01037 — 20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate

TIDA-01037 is a 20-bit, 1 MSPS isolated analog input data acquisition reference design that utilizes two different isolator devices to maximize signal chain SNR and sample rate performance. For signals requiring low jitter, such as ADC sampling clocks, TI’s ISO73xx family of low jitter (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00732 — 18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate

This “18-bit, 2-Msps Isolated Data Acquisition Reference Design to achieve maximum SNR and sampling rate”  illustrates how to overcome performance-limiting challenges typical of isolated data acquisition system design:
  • Maximizing sampling rate by minimizing propagation delay introduced by digital (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00823 — 16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Fixed Gain Amplifier

This reference design discusses the use and performance of the Ultra-Wideband, Fixed-gain high-speed amplifier, the LMH3401 to drive the high-speed analog-to-digital converter (ADC), the ADS54J60 device. Different options for common-mode voltages, power supplies, and interfaces are discussed and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00822 — 16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Variable Gain Amplifier

This reference design discusses the use and performance of the Digital Variable-Gain high-speed amplifier, the LMH6401, to drive the high-speed analog-to-digital converter (ADC), the ADS54J60 device. Different options for common-mode voltages, power supplies, and interfaces are discussed and (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (RSE) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos