SN65LVPE512
2nd generation dual channel USB 3.0 redriver
Data sheet
This product continues to be available for existing customers. New designs should consider an alternate product.
SN65LVPE512
- Single Lane USB 3.0 Equalizer, Redriver
- Selectable Equalization, De-Emphasis and Output
Swing Control - Integrated Termination
- Hot-Plug Capable
- Low Active Power (U0 state)
- 315 mW (Typical), VCC = 3.3 V
- USB 3.0 Low Power Support
- 7 mW (Typical) When No Connection Detected
- 70 mW (Typical) When Link in U2, U3 Mode
- Excellent Jitter and Loss Compensation
Capability:- > 40 Inches of Total 4-Mil Stripline on FR4
- Small Foot Print: 3 mm × 3 mm and 4 mm × 4 mm
24-pin QFN Packages - High Protection Against ESD Transient
- HBM: 5,000 V
- CDM: 1,500 V
- MM: 200 V
The SN65LVPE512 device is a dual-channel, single-lane USB 3.0 redriver and signal conditioner supporting data rates of 5 Gbps. The device complies with USB 3.0 spec revision 1.0, supporting electrical idle condition and low frequency periodic signals (LFPS) for USB 3.0 power management modes.
Technical documentation
No results found. Please clear your search and try again.
View all 1 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | SN65LVPE512 Dual-Channel USB 3.0 Redriver, Equalizer datasheet (Rev. B) | PDF | HTML | 30 Jun 2016 |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location