Home Power management Power switches Low-side switches

SN75437A

ACTIVE

Quadruple peripheral drivers

Product details

Drivers per package 4 Switching voltage (max) (V) 35 Output voltage (max) (V) 70 Peak output current (A) 0.75 Delay time (typ) (ns) 1950 Input compatibility CMOS, TTL Vol at lowest spec current (typ) (mV) 140 Iout/ch (max) (mA) 750 Iout_off (typ) (µA) 1 Rating Catalog Operating temperature range (°C) 0 to 70 FET Internal Imax (A) 0.75 Device type Low-side switches Function Automotive load dump compatibility, Inductive load compatibility
Drivers per package 4 Switching voltage (max) (V) 35 Output voltage (max) (V) 70 Peak output current (A) 0.75 Delay time (typ) (ns) 1950 Input compatibility CMOS, TTL Vol at lowest spec current (typ) (mV) 140 Iout/ch (max) (mA) 750 Iout_off (typ) (µA) 1 Rating Catalog Operating temperature range (°C) 0 to 70 FET Internal Imax (A) 0.75 Device type Low-side switches Function Automotive load dump compatibility, Inductive load compatibility
PDIP (NE) 16 180.972 mm² 19.8 x 9.14
  • Saturating Outputs With Low On-State Resistance
  • High-Impedance Inputs Compatible With CMOS and TTL Levels
  • Very Low Standby Power...21 mW Max
  • High-Voltage Outputs...70 V Min
  • No Power-Up or Power-Down Output Glitch
  • No Latch-Up Within Recommended Operating Conditions
  • Output-Clamp Diodes for Transient Suppression
  • Packaged in 2-W Power, Thermally Enhanced Plastic DIP
  • Saturating Outputs With Low On-State Resistance
  • High-Impedance Inputs Compatible With CMOS and TTL Levels
  • Very Low Standby Power...21 mW Max
  • High-Voltage Outputs...70 V Min
  • No Power-Up or Power-Down Output Glitch
  • No Latch-Up Within Recommended Operating Conditions
  • Output-Clamp Diodes for Transient Suppression
  • Packaged in 2-W Power, Thermally Enhanced Plastic DIP

The SN75437A quadruple peripheral driver is designed for use in systems requiring high current, high voltage, and high load power. This device features four inverting open-collector outputs with a common-enable (G) input that, when taken low, disables all four outputs. The envelope of 1-V characteristics exceeds the specifications sufficiently to avoid high-current latch-up. Applications include driving relays, lamps, solenoids, motors, LEDs, transmission lines, hammers, and other high-power-demand devices.

The SN75437A is characterized for operation over the free-air temperature range of 0°C to 70°C.

The SN75437A quadruple peripheral driver is designed for use in systems requiring high current, high voltage, and high load power. This device features four inverting open-collector outputs with a common-enable (G) input that, when taken low, disables all four outputs. The envelope of 1-V characteristics exceeds the specifications sufficiently to avoid high-current latch-up. Applications include driving relays, lamps, solenoids, motors, LEDs, transmission lines, hammers, and other high-power-demand devices.

The SN75437A is characterized for operation over the free-air temperature range of 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ULN2003A ACTIVE 50V 7-ch darlington transistor array Seven channels, similar operating temperature (0°C to 70°C) and no integrated NAND logic gate control

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Quadruple Peripheral Driver datasheet (Rev. B) 12 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
PDIP (NE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos