TCA6424
This product continues to be in production to support existing customers.
Low-voltage 24-bit I2C & SMBus I/O expander with interrupt output reset & config registers

 

Models (1)

Title Category Type Date
TCA6424 IBIS Model IBIS Model ZIP 14 Jul 2009

Reference designs

DisplayPort Video 4:1 Aggregation Reference Design

This verified reference design is a complete four channel DisplayPort aggregation and de-aggregation solution. One TLK10022 is used to aggregate four synchronous DisplayPort (DP) sources together into one 10.8 Gbps serial link. The serial data is transferred via copper or optical fiber where a (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TCA6424 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.