TCAN1042V-Q1 Automotive Fault Protected CAN Transceiver With Flexible Data-Rate | TI.com

TCAN1042V-Q1 (ACTIVE)

Automotive Fault Protected CAN Transceiver With Flexible Data-Rate

 

Description

This CAN transceiver family meets the ISO11898-2 (2016) High Speed CAN (Controller Area Network) physical layer standard. All devices are designed for use in CAN FD networks up to 2 Mbps (megabits per second). Devices with part numbers that include the "G" suffix are designed for data rates up to 5 Mbps, and versions with the "V" have a secondary power supply input for I/O level shifting the input pin thresholds and RXD output level. This family has a low power standby mode with remote wake request feature. Additionally, all devices include many protection features to enhance device and network robustness.

Features

  • AEC Q100: Qualified for Automotive Applications
    • Temperature Grade 1: -40°C to 125°C, TA
    • Device HBM Classification Level: ±16 kV
    • Device CDM Classification Level ±1500 V
  • Meets the ISO 11898-2:2016 and
    ISO 11898-5:2007 Physical Layer Standards
  • ’Turbo’ CAN:
    • All Devices Support Classic CAN and 2 Mbps CAN FD (Flexible Data Rate) and "G" Options Support 5 Mbps
    • Short and Symmetrical Propagation Delay Times and Fast Loop Times for Enhanced Timing Margin
    • Higher Data Rates in Loaded CAN Networks
  • I/O Voltage Range Supports 3.3 V and 5 V MCUs
  • Ideal Passive Behavior When Unpowered
    • Bus and Logic Terminals are High Impedance (no load)
    • Power Up/Down With Glitch Free Operation On Bus and RXD Output
  • Protection Features
    • IEC ESD Protection up to ±15 kV
    • Bus Fault Protection: ±58 V (non-H variants) and ±70 V (H variants)
    • Undervoltage Protection on VCC and VIO (V variants only) Supply Terminals
    • Driver Dominant Time Out (TXD DTO) - Data rates down to 10 kbps
    • Thermal Shutdown Protection (TSD)
  • Receiver Common Mode Input Voltage: ±30 V
  • Typical Loop Delay: 110 ns
  • Junction Temperatures from –55°C to 150°C
  • Available in SOIC(8) Package and Leadless VSON(8) Package (3.0 mm x 3.0 mm) with Improved Automated Optical Inspection (AOI) Capability

All trademarks are the property of their respective owners.

Parametrics

Compare all products in CAN/LIN Email Download to Excel
Part number Order Protocols Number of channels (#) Supply voltage(s) (V) Bus fault voltage (V) Common mode voltage (V) Signaling rate (Max) (Mbps) Low power mode HBM ESD (kV) IEC 61000-4-2 contact (+/- kV) Isolated Rating Operating temperature range (C) Package Group
TCAN1042V-Q1 Order now CAN     1     4.5 to 5.5     -58 to 58     -30 to 30     2     Standby     16     15     No     Automotive     -55 to 125     SOIC | 8
SON | 8    
TCAN1042-Q1 Order now CAN     1     4.5 to 5.5     -58 to 58     -30 to 30     2     Standby     16     15     No     Automotive     -55 to 125     SOIC | 8
SON | 8    
TCAN1042G-Q1 Order now CAN     1     4.5 to 5.5     -58 to 58     -30 to 30     5     Standby     16     15     No     Automotive     -55 to 125     SOIC | 8
SON | 8    
TCAN1042GV-Q1 Order now CAN     1     4.5 to 5.5     -58 to 58     -30 to 30     5     Standby     16     15     No     Automotive     -55 to 125     SOIC | 8
SON | 8    
TCAN1042H-Q1 Order now CAN     1     4.5 to 5.5     -70 to 70     -30 to 30     2     Standby     16     15     No     Automotive     -55 to 125     SOIC | 8
SON | 8    
TCAN1042HG-Q1 Order now CAN     1     4.5 to 5.5     -70 to 70     -30 to 30     5     Standby     16     15     No     Automotive     -55 to 125     SOIC | 8
SON | 8    
TCAN1042HGV-Q1 Order now CAN     1     4.5 to 5.5     -70 to 70     -30 to 30     5     Standby