THS4502 High-Speed Fully-Differential Amplifiers with power-down | TI.com

THS4502
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High-Speed Fully-Differential Amplifiers with power-down

 

Description

The THS4502 and THS4503 are high-performance fully differential amplifiers from Texas Instruments. The THS4502, featuring power-down capability, and the THS4503, without power-down capability, set new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Package options include the 8-pin SOIC and the 8-pin MSOP with PowerPAD for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

Features

  • Fully Differential Architecture
  • Bandwidth: 370 MHz
  • Slew Rate: 2800 V/µs
  • IMD3: -95 dBc at 30 MHz
  • OIP3: 51 dBm at 30 MHz
  • Output Common-Mode Control
  • Wide Power Supply Voltage Range: 5 V, ±5 V, 12 V, 15 V
  • Centered Input Common-Mode Range
  • Power-Down Capability (THS4502)
  • Evaluation Module Available

Parametrics

Compare all products in Fully differential amplifiers Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Operating temperature range (C) Package Group Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) Package size: mm2:W x L (PKG) GBW (Typ) (MHz) Input bias current (Max) (pA) @ MHz CMRR (Typ) (dB)
THS4502 Order now 1     4.5     15     370     1     2800     6.8     23     No     4     -40 to 85
0 to 70    
HVSSOP | 8
SOIC | 8
VSSOP | 8    
120     83     97     8HVSSOP: 9 mm2: 3 x 3 (HVSSOP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
300     4600000     8     80    
THS4500 Order now 1     4.5     15     370     1     2800     7     23     In to V-     7     -40 to 85
0 to 70    
HVSSOP | 8
SOIC | 8
VSSOP | 8    
120     82     97     8HVSSOP: 9 mm2: 3 x 3 (HVSSOP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
300     4600000     8     80    
THS4501 Samples not available 1     4.5     15     370     1     2800     7     23     In to V-     7     -40 to 85
0 to 70    
HVSSOP | 8
SOIC | 8
VSSOP | 8    
120     82     97     8HVSSOP: 9 mm2: 3 x 3 (HVSSOP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
300     4600000     8     80    
THS4503 Order now 1     4.5     15     370     1     2800     6.8     23     No     4     -40 to 85
0 to 70    
HVSSOP | 8