THS6043

ACTIVE

350-mA, +/-12V ADSL CPE and PLC Line Driver with Shutdown

Product details

Number of channels 2 Architecture DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 120 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 2.2 Vn at 1 kHz (typ) (nV√Hz) 2.4 Iq per channel (typ) (mA) 8.2 Vos (offset voltage at 25°C) (max) (mV) 16 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 68 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 20 GBW (typ) (MHz) 120 Iout (typ) (mA) 350 2nd harmonic (dBc) 67 3rd harmonic (dBc) 96 Frequency of harmonic distortion measurement (MHz) 1
Number of channels 2 Architecture DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 120 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 2.2 Vn at 1 kHz (typ) (nV√Hz) 2.4 Iq per channel (typ) (mA) 8.2 Vos (offset voltage at 25°C) (max) (mV) 16 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 68 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 20 GBW (typ) (MHz) 120 Iout (typ) (mA) 350 2nd harmonic (dBc) 67 3rd harmonic (dBc) 96 Frequency of harmonic distortion measurement (MHz) 1
HTSSOP (PWP) 14 32 mm² 5 x 6.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Remote Terminal ADSL Line Driver
    • Ideal for Both Full Rate ADSL and G.Lite
    • Compatible With 1:1 Transformer Ratio
  • Low 2.1 pA/Hz Noninverting Current Noise
    • Reduces Noise Feedback Through Hybrid Into Downstream Channel
  • Wide Supply Voltage Range ±5 V to ±15 V
    • Ideal for ±12-V Operation
  • Wide Output Swing
    • 43-Vpp Differential Output Voltage, RL = 200 , ±12-V Supply
  • High Output Current
    • 350 mA (typ)
  • High Speed
    • 120 MHz (–3 dB, G=1, ±12 V, RL = 25 )
    • 1200 V/us Slew Rate (G = 4, ±12 V)
  • Low Distortion, Single-Ended, G = 4
    • –79 dBc (250 kHz, 2 Vpp, 100- load)
  • Low Power Shutdown (THS6043)
    • 300-uA Total Standby Current
  • Thermal Shutdown and Short-Circuit Protection
  • Standard SOIC, SOIC PowerPAD™ and TSSOP PowerPAD™ Package
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments.

  • Remote Terminal ADSL Line Driver
    • Ideal for Both Full Rate ADSL and G.Lite
    • Compatible With 1:1 Transformer Ratio
  • Low 2.1 pA/Hz Noninverting Current Noise
    • Reduces Noise Feedback Through Hybrid Into Downstream Channel
  • Wide Supply Voltage Range ±5 V to ±15 V
    • Ideal for ±12-V Operation
  • Wide Output Swing
    • 43-Vpp Differential Output Voltage, RL = 200 , ±12-V Supply
  • High Output Current
    • 350 mA (typ)
  • High Speed
    • 120 MHz (–3 dB, G=1, ±12 V, RL = 25 )
    • 1200 V/us Slew Rate (G = 4, ±12 V)
  • Low Distortion, Single-Ended, G = 4
    • –79 dBc (250 kHz, 2 Vpp, 100- load)
  • Low Power Shutdown (THS6043)
    • 300-uA Total Standby Current
  • Thermal Shutdown and Short-Circuit Protection
  • Standard SOIC, SOIC PowerPAD™ and TSSOP PowerPAD™ Package
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments.

The THS6042/3 is a high-speed line driver ideal for driving signals from the remote terminal to the central office in asymmetrical digital subscriber line (ADSL) applications. It can operate from a ±12-V supply voltage while drawing only 8.2 mA of supply current per channel. It offers low –79 dBc total harmonic distortion driving a 100- load (2 Vpp). The THS6042/3 offers a high 43-Vpp differential output swing across a 200- load from a ±12-V supply. The THS6043 features a low-power shutdown mode, consuming only 300 uA quiescent current per channel. The THS6042/3 is packaged in standard SOIC, SOIC PowerPAD, and TSSOP PowerPAD packages.

The THS6042/3 is a high-speed line driver ideal for driving signals from the remote terminal to the central office in asymmetrical digital subscriber line (ADSL) applications. It can operate from a ±12-V supply voltage while drawing only 8.2 mA of supply current per channel. It offers low –79 dBc total harmonic distortion driving a 100- load (2 Vpp). The THS6042/3 offers a high 43-Vpp differential output swing across a 200- load from a ±12-V supply. The THS6043 features a low-power shutdown mode, consuming only 300 uA quiescent current per channel. The THS6042/3 is packaged in standard SOIC, SOIC PowerPAD, and TSSOP PowerPAD packages.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
THS6222 ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer Single port line driver for power line communication and DSL applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 350 mA +/-12V ADSL CPE Line Drivers datasheet (Rev. G) 11 Dec 2001

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos