THS6062 Low-Noise ADSL Dual Differential Receiver | TI.com

THS6062
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low-Noise ADSL Dual Differential Receiver

Low-Noise ADSL Dual Differential Receiver - THS6062
Datasheet
 

Description

The THS6062 is a high-speed differential receiver designed for ADSL data communication systems. Its very low 1.6 nV/), exceeding the distortion requirements of ADSL CODECs. The THS6062 is a voltage feedback amplifier offering a high 100-MHz bandwidth and 100-V/µs slew rate and is stable at gains of 2(-1) or greater. It operates over a wide range of power supply voltages including 5 V and ±5 V to ±15 V. This device is available in standard SOIC or MSOP PowerPAD package. The small, surface-mount, thermally-enhanced MSOP PowerPAD package is fully compatible with automated surface-mount assembly procedures.

Features

  • ADSL Differential Receiver
  • Low 1.6 nV/)
  • 5 V, ±5 V to ±15 V Typical Operation
  • Available in Standard SOIC or MSOP PowerPAD™ Package
  • PowerPAD is a trademark of Texas Instruments.

    Parametrics

    Compare all products in Line drivers Email Download to Excel
    Part number Order Number of channels (#) Architecture Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) BW @ Acl (MHz) Acl, min spec gain (V/V) Vn at flatband (Typ) (nV/rtHz) Vn at 1 kHz (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Vos (offset voltage @ 25 C) (Max) (mV) Rail-to-rail Features Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) CMRR (Typ) (dB) Input bias current (Max) (pA) Offset drift (Typ) (uV/C) GBW (Typ) (MHz) Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) @ MHz
    THS6062 Order now 2     DSL Line Driver     4.5     33     100     1     1.6     1.9     7.5     6     No       -40 to 85
    0 to 70    
    HVSSOP | 8
    SOIC | 8    
    8HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 8)
    8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
    95     10000000     20     100     90     91     109     1    
    OPA2822 Order now 2     Voltage FB     5     12     400     1     2     2     4     1.2     No       -40 to 85     SOIC | 8
    VSSOP | 8    
    8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
    8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
    110     18000000     5     400     150     91     100     1    
    THS6072 Samples not available 2     DSL Line Driver     9     32     175     1     10     13     3.4     7     No         -40 to 85
    0 to 70    
    HVSSOP | 8
    SOIC | 8    
    8HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 8)
    8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
    90     10000000     15     175     85     81     87     1