THS7376

ACTIVE

4-Channel Video Amplifier with 1-SD and 3-HD 8th-Order Filters and 6-dB Gain

Product details

Number of channels 4 Diff gain (%) 0.2 Iout (typ) (A) 0.1 Vs (min) (V) 2.85 Vs (max) (V) 5.5 Diff phase (°) 0.3 Iq (typ) (mA) 30.9 Number of filter poles 6 Features GPIO control method Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 4 Diff gain (%) 0.2 Iout (typ) (A) 0.1 Vs (min) (V) 2.85 Vs (max) (V) 5.5 Diff phase (°) 0.3 Iq (typ) (mA) 30.9 Number of filter poles 6 Features GPIO control method Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4
  • One SD Video Amplifier for CVBS Video:
    • Sixth-Order Low-Pass Filter:
      –3 dB at 10 MHz
    • Low Differential Gain and Phase:
      0.2% and 0.3°
  • Three HD Video Amplifiers for Y’P’BP’R, 720p, 1080i, 1080p24, and 1080p30 Filters or G’B’R’ (R’G’B’) Outputs:
    • 8th-Order Low-Pass Filter:
      • –1 dB at 39 MHz
      • –3 dB at 42 MHz
    • Bypassable Filters: –3 dB at 300 MHz
  • Versatile Input Biasing:
    • DC-Coupled with 210-mV Output Shift
    • AC-Coupled with Sync-Tip Clamp or Bias
  • Built-In 6-dB Gain (2 V/V)
  • +3-V to +5-V Single-Supply Operation
  • Rail-to-Rail Output:
    • Allows AC or DC Output Coupling
    • Supports Driving Two Video Lines per Channel
  • Low Total Quiescent Current: 30.9 mA at 3.3 V
  • Disabled Supply Current Function: 0.1 µA
  • Robust, 10-kV ESD Protection on Outputs
  • Pin-Compatible with the THS7373 and THS7374
  • One SD Video Amplifier for CVBS Video:
    • Sixth-Order Low-Pass Filter:
      –3 dB at 10 MHz
    • Low Differential Gain and Phase:
      0.2% and 0.3°
  • Three HD Video Amplifiers for Y’P’BP’R, 720p, 1080i, 1080p24, and 1080p30 Filters or G’B’R’ (R’G’B’) Outputs:
    • 8th-Order Low-Pass Filter:
      • –1 dB at 39 MHz
      • –3 dB at 42 MHz
    • Bypassable Filters: –3 dB at 300 MHz
  • Versatile Input Biasing:
    • DC-Coupled with 210-mV Output Shift
    • AC-Coupled with Sync-Tip Clamp or Bias
  • Built-In 6-dB Gain (2 V/V)
  • +3-V to +5-V Single-Supply Operation
  • Rail-to-Rail Output:
    • Allows AC or DC Output Coupling
    • Supports Driving Two Video Lines per Channel
  • Low Total Quiescent Current: 30.9 mA at 3.3 V
  • Disabled Supply Current Function: 0.1 µA
  • Robust, 10-kV ESD Protection on Outputs
  • Pin-Compatible with the THS7373 and THS7374

The THS7376 is a low-power, 3-V to 5-V single-supply, four-channel, integrated video amplifier. The device incorporates one standard definition (SD) filter channel for CVBS video and three high-definition (HD) filter channels. The CVBS filter features a sixth-order filter and the HD channels feature eighth-order filters. These filters are useful as digital-to-analog converter (DAC) reconstruction filters or as analog-to-digital converter (ADC) antialiasing filters. The HD filters can be bypassed to support 1080p60 video or up to super extended graphics array (SXGA) RGB video.

The device has flexible input coupling capabilities, and can be configured for either ac- or dc-coupled inputs. The 210-mV output level shift allows for a full sync dynamic range at the output with a 0-V input. The device's rail-to-rail output stage with 6-dB gain allows for both ac and dc line driving. The ability to drive two lines, or 75-Ω loads, allows for maximum flexibility as a video line driver. The 30.9-mA total quiescent current at 3.3 V and 0.1-µA disable mode makes the THS7376 an excellent choice for high-performance video applications.

The THS7376 is available in a small TSSOP-14 package that is RoHS compliant. The device is pin-compatible with the THS7373 and THS7374 video filter amplifiers from Texas Instruments.

The THS7376 is a low-power, 3-V to 5-V single-supply, four-channel, integrated video amplifier. The device incorporates one standard definition (SD) filter channel for CVBS video and three high-definition (HD) filter channels. The CVBS filter features a sixth-order filter and the HD channels feature eighth-order filters. These filters are useful as digital-to-analog converter (DAC) reconstruction filters or as analog-to-digital converter (ADC) antialiasing filters. The HD filters can be bypassed to support 1080p60 video or up to super extended graphics array (SXGA) RGB video.

The device has flexible input coupling capabilities, and can be configured for either ac- or dc-coupled inputs. The 210-mV output level shift allows for a full sync dynamic range at the output with a 0-V input. The device's rail-to-rail output stage with 6-dB gain allows for both ac and dc line driving. The ability to drive two lines, or 75-Ω loads, allows for maximum flexibility as a video line driver. The 30.9-mA total quiescent current at 3.3 V and 0.1-µA disable mode makes the THS7376 an excellent choice for high-performance video applications.

The THS7376 is available in a small TSSOP-14 package that is RoHS compliant. The device is pin-compatible with the THS7373 and THS7374 video filter amplifiers from Texas Instruments.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 4-Channel Video Amplifier with One SD and Three HD 8th-Order Filters with 6-dB G datasheet 27 Jun 2013
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS7376PWEVM — THS7376PWEVM Evaluation Module

The THS7376EVM is an evaluation module for the THS7376 in the PW (14-lead TSSOP) package.

The THS7376EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm (...)

Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos