THVD1500 5-V RS-485 transceiver up to 500 kbps with ±8-kV IEC ESD protection | TI.com

THVD1500
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
5-V RS-485 transceiver up to 500 kbps with ±8-kV IEC ESD protection

 

Recommended alternative parts

  • THVD1510  -  This pin-to-pin compatible device has increased IEC ESD (18 kV), EFT performance and 500-kbps operation
  • THVD1550  -  This pin-to-pin compatible device has increased IEC ESD (18 kV), EFT performance and 50-Mbps operation
  • THVD1520  - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   Pin-to-pin device that offers 10Mbps data rate, integrated 8-kV IEC ESD and 4-kV IEC EFT protections

Description

THVD1500 is a robust half-duplex RS-485 transceiver for industrial applications. The bus pins are immune to high levels of IEC Contact Discharge ESD events eliminating need of additional system level protection components.

The device operates from a single 5-V supply. The wide common-mode voltage range and low input leakage on bus pins make THVD1500 suitable for multi-point applications over long cable runs.

THVD1500 is available in industry standard 8-pin SOIC package for drop-in compatibility. The device is characterized from –40°C to 125°C.

Features

  • Meets or Exceeds the Requirements of the TIA/EIA-485A Standard and the State Grid Corporation of China (SGCC) Part 11 Serial Communication Protocol RS-485 Standard
  • 4.5 V to 5.5 V Supply Voltage
  • Half-Duplex RS-422/RS-485
  • Bus I/O Protection
    • ± 16 kV HBM ESD
    • ± 8 kV IEC 61000-4-2 Contact Discharge
    • ± 10 kV IEC 61000-4-2 Air Gap Discharge
    • ± 2 kV IEC 61000-4-4 Fast Transient Burst
  • Extended Industrial Temperature Range: -40°C to 125°C
  • Large Receiver Hysteresis for Noise Rejection
  • Low Power Consumption
    • Low Standby Supply Current: < 1 µA
    • Quiescent During Operation: < 660 µA
  • Glitch-Free Power-Up/Down for Hot Plug-in Capability
  • Open, Short, and Idle Bus Failsafe
  • 1/8 Unit Load Options (Up to 256 Bus Nodes)
  • Low EMI 500 kbps

All trademarks are the property of their respective owners.

Parametrics

Compare all products in RS-485 & RS-422 Email Download to Excel
Part number Order Supply voltage(s) (Nom) (V) Number of TX Number of RX Duplex Signaling rate (Max) (Mbps) IEC 61000-4-2 contact (+/- kV) HBM ESD (kV) Fault protection (V) Number of nodes Common mode range ICC (Max) (mA) Features Isolated Rating Operating temperature range (C) Package Group Approx. price (US$)
THVD1500 Order now 5     1     1     Half     0.5     8     16     -18 to 18     256     -7 to 12     0.66     IEC ESD protection     No     Catalog     -40 to 125     SOIC | 8     0.46 | 1ku    
SN65HVD3082E Order now 5     1     1     Half     0.2         15     -9 to 14     256     -7 to 12     0.9       No     Catalog     -40 to 85     PDIP | 8
SOIC | 8
VSSOP | 8    
0.66 | 1ku    
SN65HVD3085E Order now 5     1     1     Half     1         15     -9 to 14     256     -7 to 12     0.9       No     Catalog     -40 to 85     SOIC | 8
VSSOP | 8    
0.88 | 1ku    
SN65HVD3086E Order now 5     1     1     Full     20         16     -9 to 14     256     -7 to 12     0.75       No     Catalog     -40 to 85     SOIC | 14
VSSOP | 10    
1.19 | 1ku    
SN65HVD3088E Order now 5     1     1     Half     20         15     -9 to 14     256     -7 to 12     0.9       No     Catalog     -40 to 85