Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.6 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 0.025 Input bias current (±) (max) (nA) 0.005 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 125 Features Fail-safe, POR VICR (max) (V) 5.5 VICR (min) (V) 0
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.6 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 0.025 Input bias current (±) (max) (nA) 0.005 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 125 Features Fail-safe, POR VICR (max) (V) 5.5 VICR (min) (V) 0
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • 1.65 V to 5.5 V supply range
  • Rail-to-Rail input with Failsafe
  • Low input offset voltage 400 µV typical
  • 600ns typical propagation delay
  • Low quiescent current 25 µA/Ch typical
  • Low input bias current 5 pA typical
  • Open-drain output
  • Full -40°C to +125°C temperature range
  • Power-On-Reset (POR) for known start-up
  • 2 kV ESD protection
  • Improved replacement for TL331, LM393 & LM339 family for V CC ≤ 5 V.
  • Alternate pinout for single (TL391)
  • 1.65 V to 5.5 V supply range
  • Rail-to-Rail input with Failsafe
  • Low input offset voltage 400 µV typical
  • 600ns typical propagation delay
  • Low quiescent current 25 µA/Ch typical
  • Low input bias current 5 pA typical
  • Open-drain output
  • Full -40°C to +125°C temperature range
  • Power-On-Reset (POR) for known start-up
  • 2 kV ESD protection
  • Improved replacement for TL331, LM393 & LM339 family for V CC ≤ 5 V.
  • Alternate pinout for single (TL391)

The LV device family consists of single, dual and quad independent voltage comparators that operate from a wide supply voltage range. The LV devices can drop-in replace the standard TL331, LM2xx, LM3xx and LM290x comparator family in low voltage (≤ 5 V) applications for improved performance and added features.

The LV devices include a Power-On-Reset (POR) feature to make sure the output is in a High-Z state until the minimum supply voltage has been reached to prevent output transients during power-up and power-down. The family also feature Rail to Rail inputs that can go up to 6 V without damage or phase inversion.

The LV devices are specified for the temperature range of -40°C to +125°C, which covers the ranges of the TL331, LM2xx, LM3xx and LM290x comparator families.

The LV device family consists of single, dual and quad independent voltage comparators that operate from a wide supply voltage range. The LV devices can drop-in replace the standard TL331, LM2xx, LM3xx and LM290x comparator family in low voltage (≤ 5 V) applications for improved performance and added features.

The LV devices include a Power-On-Reset (POR) feature to make sure the output is in a High-Z state until the minimum supply voltage has been reached to prevent output transients during power-up and power-down. The family also feature Rail to Rail inputs that can go up to 6 V without damage or phase inversion.

The LV devices are specified for the temperature range of -40°C to +125°C, which covers the ranges of the TL331, LM2xx, LM3xx and LM290x comparator families.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TL331LV, TL391LV, LM393LV and LM339LV Low Voltage Rail to Rail Input Comparators datasheet (Rev. D) PDF | HTML 14 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos