TL431 (ACTIVE) Adjustable precision shunt regulator

 

Models (5)

Title Category Type Size (KB) Date Views
TL431 Family Unencrypted PSpice Transient and AC Model (Rev. B) PSpice Model ZIP 130 KB 01 Dec 2017 0 views
TL431x, TL432x TINA-TI AC Reference Design TINA-TI Reference Design TSC 65 KB 31 Mar 2011 0 views
TL431x, TL432x TINA-TI Transient Reference Design TINA-TI Reference Design TSC 82 KB 31 Mar 2011 0 views
TL431x, TL432x TINA-TI Transient & AC Spice Model TINA-TI Spice Model ZIP 4 KB 31 Mar 2011 0 views
SPICE Model of TL431 Spice Model ZIP 0 KB 15 Jun 2005 0 views

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

15-W opto-regulated multi-output flyback converter reference design for auxiliary supply

This reference design is an isolated opto-regulated, multi-output, 15-W flyback converter. Both 28-V and 7-V outputs are contributing to the voltage regulation on secondary side, while a third output (14 V at 100 mA) is referenced to the primary side ground. This converter has low stand-by power (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
120VAC Input 14V/5A Active Clamp Forward PMP6661 Texas Instruments Reference designs
150W 51.5V Bus Voltage Generator PMP5687 Texas Instruments Reference designs
15V -> +/-5V @ 35mA PMP5709 Texas Instruments Reference designs
18V to 60Vin to +/-12V, 13W PMP5666 Texas Instruments Reference designs
18Vdc-60Vdc Input, 9.6V @ 15A Output, 94% Efficient Active Clamp Forward PMP6933 Texas Instruments Reference designs
20W T8/T10 for Fluorescent Lamp LED Driver PMP4301 Texas Instruments Reference designs
220VAC Input 24V/12V/8V 50W Flyback (8V @ 300mA) PMP5137 Texas Instruments Reference designs
400VDC Input 12V/60W Synchronous Flyback PMP5195 Texas Instruments Reference designs
400VDCin, 12V@460W, LLC with Synchronous Rectifiers PMP5967 Texas Instruments Reference designs
70W PFC LED Bus Voltage Generator PMP4625 Texas Instruments Reference designs
85-265VACin, 18V/830mA PMP4695 Texas Instruments Reference designs
85-265VACin, 24V/0.7A, 5V/0.25A PMP5536 Texas Instruments Reference designs
85VAC-265VAC 12V/40W Output Green-mode Adaptor PMP5089 Texas Instruments Reference designs
85VAC-265VAC Input 24V/240W Output 90% Efficient PFC + LLC PMP5141 Texas Instruments Reference designs
85VAC-265VAC Input, 5V/2A Dual USB Phone Charger PMP5085 Texas Instruments Reference designs
90VAC-400VAC Input, 12V/3W Quasi-Resonant Flyback PMP4242 Texas Instruments Reference designs
9Vdc-57Vdc Input, 56V/20W Isolated Flyback PMP6963 Texas Instruments Reference designs
BALLAST 50V@1.4A PMP4518 Texas Instruments Reference designs
Class 1 Mulitple Output High Efficiency Flyback Converter for PoE Applications Reference Design PMP8752 Texas Instruments Reference designs
Class 3 - Mulitple Output, High Efficiency Driven Flyback Converter for PoE Applications PMP8408 Texas Instruments Reference designs
Class 3- Isolated Flyback (15V@0.72A) for PoE Applications PMP5270 Texas Instruments Reference designs
Class 3- Low Cost 12V/1A Flyback Converter for PoE Applications Reference Design PMP8803 Texas Instruments Reference designs
Continuous Flyback for Voice over IP (VoIP) ringer (120V @ 40mA) PMP1511 Texas Instruments Reference designs
Direct Type and Local Dimming for Conventional TV power with an LED driver, no boost DC/DC PMP4298A Texas Instruments Reference designs
Direct Type/ Local Dimming (Conventional TV power + Boost + LED driver) PMP4298 Texas Instruments Reference designs
Dual-Channel Full-Bridge Converter (54V @ 30A) for PoE Power Sourcing (PSE) PMP6712 Texas Instruments Reference designs
Flyback 12V@5A PMP4705 Texas Instruments Reference designs
Flyback, Linear Regulator for Medical Pack (5.75V @ 10mA) PMP2187 Texas Instruments Reference designs
From 165-275Vac input generates outputs of 24V@2.4A and 8V@0.25A PMP5513 Texas Instruments Reference designs
Isolated DM Flyback (5V @ 0.15A) for Airplanes PMP5302 Texas Instruments Reference designs
Isolated Flyback -12.0V @ 1.0A PMP5698 Texas Instruments Reference designs
Isolated Flyback generating 13-110Vin 12Vout 1A PMP4650 Texas Instruments Reference designs
LED driver 80V@2A PMP4530 Texas Instruments Reference designs
Low-Line Wide Input LLC Resonant Conv for Consumer Electronics (12V@10A) Reference Design PMP8762 Texas Instruments Reference designs
Negative Output Flyback, 5V Input to -150V at 130mA using the UCC3813 PMP2796 Texas Instruments Reference designs
PFC Boost LLC Resonant Half-bridge 24V@3.5A PMP5761 Texas Instruments Reference designs
PFC/Flyback for LED Lighting - 59V@2.5A PMP4636 Texas Instruments Reference designs
Pre-Regulator for Air Conditioner 400Vdc Output with 3kW PMP4259 Texas Instruments Reference designs
QR Flyback Converter for High Input Voltage (up to 415Vac) PMP8471 Texas Instruments Reference designs
Quasi Resonant Flyback, 80-440V AC, 12V@0.5A using UCC28600 up to 91% efficiency PMP7019 Texas Instruments Reference designs
Quasi-Resonant Isolated Flyback 85-265VACin, 18V/830mA PMP4717 Texas Instruments Reference designs
Series Driver (350mA@20) for PAR30/PAR38 Light Bulb Replacement PMP4304 Texas Instruments Reference designs
Sync Buck for Global Systems for Mobile (GSM) (3.3V @ 6A) PMP1908 Texas Instruments Reference designs
TPS92560 High Power 20W Boost LED Driver Reference Design PMP8020 Texas Instruments Reference designs
Universal AC Input 32V/100W Audio Supply PMP6517 Texas Instruments Reference designs
Universal Line, 12V/7A PMP2723 Texas Instruments Reference designs
Universal Line, 5V/1A PMP4573 Texas Instruments Reference designs
Universal Supply Source - 12VAC / 12VDC to 300mA Boost Converter for MR16 / AR111 (7 LEDs / 21V) Ap PMP8022 Texas Instruments Reference designs
Universal supply source - 12VAC / 12VDC to 300mA SEPIC converter for MR16 / AR111 (3&4 LEDs / 10V ~1 PMP8021 Texas Instruments Reference designs
Wide AC input AC/DC power supply for 3 phase E-meter (12V @ 0.5A) PMP4303 Texas Instruments Reference designs

Software (1)

TL431 Design Calculator  (ZIP 58 KB )    02 Nov 2005  

Development tools (1)

Name Part# Type
TL431 component calculator TL431CALC Calculation Tools