TL760M33-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Catalog Single Output LDO, 500mA, Fixed(3.3V), Load Dump Protection

Automotive Catalog Single Output LDO, 500mA, Fixed(3.3V), Load Dump Protection - TL760M33-Q1
Datasheet
 

Reference designs

Stereo Evaluation Module Reference Design of the Digital Input, Class-D, IV Sense Audio Amplifier

This reference design provides a high-performance stereo audio subsystem for use in PC applications. It operates off a single supply, ranging from 4.5 V to 16 V, and features the TAS2770, a digital-input Class-D audio amplifier that provides excellent noise and distortion performance and is (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.