TL7660

ACTIVE

CMOS Voltage Converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Type Converter Iout (max) (A) 0.1 Vin (min) (V) 1.5 Vin (max) (V) 10 Switching frequency (min) (kHz) 3 Switching frequency (max) (kHz) 100 Vout (min) (V) -1.5 Vout (max) (V) -10 Iq (typ) (A) 0.00011
Rating Catalog Operating temperature range (°C) -40 to 125 Type Converter Iout (max) (A) 0.1 Vin (min) (V) 1.5 Vin (max) (V) 10 Switching frequency (min) (kHz) 3 Switching frequency (max) (kHz) 100 Vout (min) (V) -1.5 Vout (max) (V) -10 Iq (typ) (A) 0.00011
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Simple Voltage Conversion, Including
    • Negative Converter
    • Voltage Doubler
  • Wide Operating Range. . .1.5 V to 10 V
  • Requires Only Two External (Noncritical) Capacitors
  • No External Diode Over Full Temperature and Voltage Range
  • Typical Open-Circuit Voltage Conversion Efficiency. . .99.9%
  • Typical Power Efficiency. . .98%
  • Full Testing at 3 V
  • APPLICATIONS
    • On-Board Negative Supplies
    • Data-Acquisition Systems
    • Portable Electronics

  • Simple Voltage Conversion, Including
    • Negative Converter
    • Voltage Doubler
  • Wide Operating Range. . .1.5 V to 10 V
  • Requires Only Two External (Noncritical) Capacitors
  • No External Diode Over Full Temperature and Voltage Range
  • Typical Open-Circuit Voltage Conversion Efficiency. . .99.9%
  • Typical Power Efficiency. . .98%
  • Full Testing at 3 V
  • APPLICATIONS
    • On-Board Negative Supplies
    • Data-Acquisition Systems
    • Portable Electronics

The TL7660 is a CMOS switched-capacitor voltage converter that perform supply-voltage conversions from positive to negative. With only two noncritical external capacitors needed for the charge pump and charge reservoir functions, an input voltage within the range from 1.5 V to 10 V is converted to a complementary negative output voltage of -1.5 V to -10 V. The device can also be connected as a voltage doubler to generate output voltages up to 18.6 V with a 10-V input.

The basic building blocks of the IC include a linear regulator, an RC oscillator, a voltage-level translator, and four power MOS switches. To ensure latch-up-free operation, the circuitry automatically senses the most negative voltage in the device and ensures that the N-channel switch source-substrate junctions are not forward biased. The oscillator frequency runs at a nominal 10 kHz (for VCC = 5 V), but that frequency can be decreased by adding an external capacitor to the oscillator (OSC) terminal or increased by overdriving OSC with an external clock.

For low-voltage operation (VIN < 3.5 V), LV should be tied to GND to bypass the internal series regulator. Above 3.5 V, LV should be left floating to prevent device latchup.

The TL7660C is characterized for operation over a free-air temperature range of -40°C to 85°C. The TL7660I is characterized for operation over a free-air temperature range of -40°C to 125°C.

The TL7660 is a CMOS switched-capacitor voltage converter that perform supply-voltage conversions from positive to negative. With only two noncritical external capacitors needed for the charge pump and charge reservoir functions, an input voltage within the range from 1.5 V to 10 V is converted to a complementary negative output voltage of -1.5 V to -10 V. The device can also be connected as a voltage doubler to generate output voltages up to 18.6 V with a 10-V input.

The basic building blocks of the IC include a linear regulator, an RC oscillator, a voltage-level translator, and four power MOS switches. To ensure latch-up-free operation, the circuitry automatically senses the most negative voltage in the device and ensures that the N-channel switch source-substrate junctions are not forward biased. The oscillator frequency runs at a nominal 10 kHz (for VCC = 5 V), but that frequency can be decreased by adding an external capacitor to the oscillator (OSC) terminal or increased by overdriving OSC with an external clock.

For low-voltage operation (VIN < 3.5 V), LV should be tied to GND to bypass the internal series regulator. Above 3.5 V, LV should be left floating to prevent device latchup.

The TL7660C is characterized for operation over a free-air temperature range of -40°C to 85°C. The TL7660I is characterized for operation over a free-air temperature range of -40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TL7660 datasheet 01 Jun 2006
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

PMP40280 — Bi-Directional Battery Initialization System Control Board Reference Design

The PMP40280 is a battery initialization reference design solution for automotive and battery applications. The MCU TM4C123GH6PZ sets charging/discharging current and real time monitors battery voltage and charging/discharging current. It will calibrate system gain error to meet (...)
Test report: PDF
Schematic: PDF
Package Pins Download
PDIP (P) 8 View options
SOIC (D) 8 View options
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos