TLC59116-Q1 Automotive 16-Channel FM+ I2C-Bus Constant-Current LED Sink Driver | TI.com

TLC59116-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 16-Channel FM+ I2C-Bus Constant-Current LED Sink Driver

 

Description

The TLC59116-Q1 is an I2C-Bus controlled 16-channel LED driver that is optimized for red/green/blue/amber (RGBA) color mixing and backlight application. Each LED output has its own 8-bit resolution (256 steps) fixed-frequency individual PWM controller that operates at 97-kHz, with a duty cycle that is adjustable from 0% to 99.6%.

The individual PWM controller allows each LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 190-Hz and an adjustable frequency between 24-Hz to once every 10.73 seconds, with a duty cycle that is adjustable from 0% to 99.6%. The group PWM controller dims or blinks all LEDs with the same value.

Each LED output can be off, on (no PWM control), or set at its individual PWM controller value at both individual and group PWM controller values.

The TLC59116-Q1 operates with a supply voltage range of 3 V to 5.5 V and the outputs are 17 V tolerant. LEDs can be directly connected to the TLC59116-Q1 device outputs.

Software programmable LED Group and three Sub Call I2C-Bus addresses allow all or defined groups of TLC59116-Q1 devices to respond to a common I2C Bus address, allowing for example, all the same color LEDs to be turned on or off at the same time or marquee chasing effect, thus minimizing I2C Bus commands.

Four hardware address pins allow up to 14 devices on the same Bus.

The Software Reset (SWRST) Call allows the master to perform a reset of the TLC59116-Q1 through the I2C Bus, identical to the Power-On Reset (POR) that initializes the registers to their default state causing the outputs to be set high (LED off). This allows an easy and quick way to reconfigure all device registers to the same condition.

Features

  • 16 LED Drivers (Each Output Programmable at Off, On,
    Programmable LED Brightness, or Programmable Group Dimming
    and Blinking Mixed With Individual LED Brightness)
  • 16 Constant-Current Output Channels
  • 256-Step (8-Bit) Linear Programmable Brightness Per LED
    Output Varying From Fully Off (Default) to Maximum
    Brightness Using a 97-kHz PWM Signal
  • 256-Step Group Brightness Control Allows General Dimming
    [Using a 190-Hz PWM Signal From Fully Off to Maximum
    Brightness (Default)]
  • 256-Step Group Blinking With Frequency Programmable From
    24-Hz to 10.73 s and Duty Cycle From 0% to 99.6%
  • Four Hardware Address Pins Allow 14 TLC59116-Q1 Devices
    to Be Connected to Same I2C Bus
  • Four Software-Programmable I2C Bus Addresses
    (One LED Group Call Address and Three LED Sub Call
    Addresses) Allow Groups of Devices to Be Addressed at
    Same Time in Any Combination
  • Software Reset Feature (SWRST Call) Allows Device to Be
    Reset Through I2C Bus
  • Up to 14 Possible Hardware-Adjustable Individual I2C
    Bus Addresses Per Device, So That Each Device Can Be
    Programmed
  • Open-Load and Overtemperature Detection Mode to Detect
    Individual LED Errors
  • Output State Change Programmable on Acknowledge or Stop
    Command to Update Outputs Byte-by-Byte or All at Same
    Time (Default to Change on Stop)
  • Output Current Adjusted Through an External Resistor
  • Constant Output Current Range: 5-mA to 120-mA
  • Maximum Output Voltage: 17 V
  • 25-MHz Internal Oscillator Requires No External Components
  • 1-MHz Fast-mode Plus (FMT) Compatible I2C-Bus
    Interface With 30-mA High-Drive Capability on SDA Output
    for Driving High-Capacitive Buses
  • Internal Power-On Reset
  • Noise Filter on SCL and SDA Inputs
  • No Glitch on Power-Up
  • Active-Low Reset
  • Supports Hot Insertion
  • Low Standby Current
  • 3.3 V or 5 V Supply Voltage
  • 5.5 V Tolerant Inputs
  • 28-Pin Thin Shrink Small-Outline Package (TSSOP) (PW-28)
  • –40°C to +105°C Operation

Parametrics

Compare all products in Automotive LED drivers Email Download to Excel
Part number Order Topology Channels (#) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Iq (Typ) (mA) LED current per channel (mA) Operating temperature range (C) Features Applications Package Group Package size: mm2:W x L (PKG) Rating
TLC59116-Q1 Order now Current Sink     16     3     5.5     0     17     1.92       120     -40 to 105     LED Open Detection
Thermal Error Flag
Thermal Shutdown    
Backlight
Tell-Tale    
TSSOP | 28     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)     Automotive    
TLC5917-Q1 Samples not available Current Sink     8     3     5.5     0     17     0.96     6     120     -40 to 125     LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
Thermal Shutdown    
Backlight
Tell-Tale    
SOIC | 16     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)     Automotive    
TLC5926-Q1 Samples not available Current Sink     16     3     5.5     0     17     1.92     11     120     -40 to 125     LED Open Detection
LED Short to Ground Detection
Thermal Shutdown    
Backlight
Tell-Tale    
HTSSOP | 24     24HTSSOP: 34 mm2: 4.4 x 7.8 (HTSSOP | 24)     Automotive    
TLC5927-Q1 Samples not available Current Sink     16     3     5.5     0     17     1.92     11     120     -40 to 125     LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
Thermal Shutdown    
Backlight
Tell-Tale    
HTSSOP | 24     24HTSSOP: 34 mm2: 4.4 x 7.8 (HTSSOP | 24)     Automotive