TLV2541 12-Bit, 200 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Single Ch. | TI.com

TLV2541 (ACTIVE)

12-Bit, 200 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Single Ch.

 

Description

The TLV2541, TLV2542, and TLV2545 are a family of high performance, 12-bit, low power, miniature, CMOS analog-to-digital converters (ADC). The TLV254x family operates from a single 2.7-V to 5.5-V supply. Devices are available with single, dual, or single pseudo-differential inputs. Each device has a chip select (CS), serial clock (SCLK), and serial data output (SDO) that provides a direct 3-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a TMS320™ DSP, a frame sync signal (FS) can be used to indicate the start of a serial data frame on CS for all devices or FS for the TLV2541.

TLV2541, TLV2542, and TLV2545 are designed to operate with very low power consumption. The power saving feature is further enhanced with an autopower-down mode. This product family features a high-speed serial link to modern host processors with SCLK up to 20 MHz. The maximum SCLK frequency is dependent upon the mode of operation (see Table 1). The TLV254x family uses the built-in oscillator as the conversion clock, providing a 3.5-µs conversion time.

Features

  • Maximum Throughput . . . 140/200 KSPS
  • Built-In Conversion Clock
  • INL/DNL: ±1 LSB Max, SINAD: 72 dB,
    SFDR: 85 dB, fi = 20 kHz
  • SPI/DSP-Compatible Serial Interface
  • Single Supply: 2.7 Vdc to 5.5 Vdc
  • Rail-to-Rail Analog Input With 500 kHz BW
  • Three Options Available:
    • TLV2541: Single Channel Input
    • TLV2542: Dual Channels With Autosweep
    • TLV2545: Single Channel With Pseudo-Differential Input
  • Low Power With Autopower Down
    • Operating Current: 1 mA at 2.7 V, 1.5 mA at 5 V
      Autopower Down: 2 µA at 2.7 V, 5 µA at 5 V
  • Small 8-Pin MSOP and SOIC Packages

TMS320 is a trademark of Texas Instruments.

View more

Parametrics Compare all products in Precision ADCs (<=10MSPS)

 
Resolution (Bits)
Sample Rate (Max) (kSPS)
Number of input channels
Interface
Operating temperature range (C)
Package Group
Approx. price (US$)
Power consumption (Typ) (mW)
Package size: mm2:W x L (PKG)
Architecture
Input type
Multi-channel configuration
Reference mode
Features
Input range (Max) (V)
Input range (Min) (V)
Analog voltage AVDD (Min) (V)
Analog voltage AVDD (Max) (V)
Digital supply (Min) (V)
Digital supply (Max) (V)
INL (Max) (+/-LSB)
SINAD (dB)
SNR (dB)
THD (Typ) (dB)
Rating
TLV2541 TLC2551 TLC2552 TLC2555 TLC3541 TLC3545 TLC4541 TLC4545 TLV2542 TLV2545
12     12     12     12     14     14     16     16     12     12    
200     400     400     400     200     200     200     200     200     200    
1     1     2     1     1     1     1     1     2     1    
SPI     SPI     SPI     SPI     SPI     SPI     SPI     SPI     SPI     SPI    
-40 to 85
0 to 70    
-40 to 85
0 to 70    
-40 to 85
0 to 70    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85
0 to 70    
0 to 70
-40 to 85    
SOIC | 8
VSSOP | 8    
SOIC | 8
VSSOP | 8    
SOIC | 8
VSSOP | 8    
VSSOP | 8     SOIC | 8
VSSOP | 8    
SOIC | 8
VSSOP | 8    
SOIC | 8
VSSOP | 8    
SOIC | 8
VSSOP | 8    
SOIC | 8
VSSOP | 8    
SOIC | 8
VSSOP | 8    
4.42 | 1ku     4.91 | 1ku     5.67 | 1ku     5.78 | 1ku     5.48 | 1ku     6.25 | 1ku     9.89 | 1ku     9.03 | 1ku     5.56 | 1ku     4.81 | 1ku    
2.8     15     15     15     17     17     16.5     16.5     2.8     2.8    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
SAR     SAR     SAR     SAR     SAR     SAR     SAR     SAR     SAR     SAR    
Single-Ended     Single-Ended     Single-Ended     Pseudo-Differential     Single-Ended     Pseudo-Differential     Single-Ended     Pseudo-Differential     Single-Ended     Pseudo-Differential    
   
   
Multiplexed