TLV3201 (ACTIVE) 40ns, micro-Power, Rail-to-Rail Input, Single-Channel Comparator with Push-Pull Outputs

 

Models (6)

Title Category Type Size (KB) Date Views
Zero Crossing Detector Circuit TINA-TI Reference Design ZIP 20 KB 20 Jul 2018 0 views
TLV3201 Comparator Oscillator Circuit TINA-TI Reference Design ZIP 93 KB 14 Jun 2018 0 views
TLV3201 Spice Reference Design Spice Model ZIP 76 KB 08 Jul 2013 0 views
TLV3201 Unencrypted Spice Model Spice Model ZIP 3 KB 08 Jul 2013 0 views
TLV3201 TINA-TI Spice Model (Rev. A) TINA-TI Spice Model ZIP 16 KB 18 Jun 2012 0 views
TLV3201 TINA-TI Reference Design (Rev. A) TINA-TI Reference Design TSC 178 KB 18 Jun 2012 0 views

Design kits & evaluation modules (2)

Name Part# Type
C2000 DesignDRIVE Position Manager BoosterPack™ BOOSTXL-POSMGR Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

Simulation for Comparator With and Without Hysteresis  (ZIP 256 KB )    02 May 2018  

Development tools (2)

Name Part# Type
Analog engineer's calculator ANALOG-ENGINEER-CALC Calculation Tools
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation