Product details

Number of channels 1 Output type LVDS Propagation delay time (µs) 0.000225 Vs (max) (V) 5.25 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 20 Input bias current (±) (max) (nA) 10000 Rail-to-rail In to V+ Rating Catalog Operating temperature range (°C) -40 to 125 Features Hysteresis, Split-supply VICR (max) (V) 5.25 VICR (min) (V) 1.5
Number of channels 1 Output type LVDS Propagation delay time (µs) 0.000225 Vs (max) (V) 5.25 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 20 Input bias current (±) (max) (nA) 10000 Rail-to-rail In to V+ Rating Catalog Operating temperature range (°C) -40 to 125 Features Hysteresis, Split-supply VICR (max) (V) 5.25 VICR (min) (V) 1.5
WSON (DSG) 8 4 mm² 2 x 2
  • Low propagation delay: 225 ps
  • Low overdrive dispersion: 5 ps
  • Quiescent current: 17 mA
  • High toggle frequency: 3 GHz /6 Gbps
  • Narrow pulse width detection capability: 240 ps
  • LVDS output
  • Split input and output ground reference
  • Single supply voltage: 2.7 V to 5.25 V
  • Low input offset voltage: ±0.5 mV
  • Internal 2 mV hysteresis: TLV380x
  • Internal 1.1 mV hysteresis: TLV3811
  • Internal 0 mV hysteresis: TLV3811C
  • Packages: TLV3801 (8-Pin WSON), TLV3811(C) (6-Pin DSBGA), TLV3802 (12-Pin WSON)
  • Low propagation delay: 225 ps
  • Low overdrive dispersion: 5 ps
  • Quiescent current: 17 mA
  • High toggle frequency: 3 GHz /6 Gbps
  • Narrow pulse width detection capability: 240 ps
  • LVDS output
  • Split input and output ground reference
  • Single supply voltage: 2.7 V to 5.25 V
  • Low input offset voltage: ±0.5 mV
  • Internal 2 mV hysteresis: TLV380x
  • Internal 1.1 mV hysteresis: TLV3811
  • Internal 0 mV hysteresis: TLV3811C
  • Packages: TLV3801 (8-Pin WSON), TLV3811(C) (6-Pin DSBGA), TLV3802 (12-Pin WSON)

The TLV380x/TLV3811(C) are 225-ps high speed comparators with a wide power supply range and a very high toggle frequency of 3 GHz. Along with an operating supply voltage range of 2.7 V to 5.25 V for single supply and 2.7 V to 5.25 V for split supply, all of these features come in industry-standard small packages, making these devices an excellent choice for LIDAR, differential line receiver applications, and test and measurement systems.

The TLV380x/TLV3811(C) have a very strong input overdrive performance of 5 ps, and narrow pulse width capabilities of just 240 ps. This combination of low variation in propagation delay due to input overdrive and the ability to detect narrow pulses make these devices excellent choices for Time-of-Flight (ToF) applications such as in factory automation and drone vision.

The Low-Voltage-Differential-Signal (LVDS) output of the TLV380x/TLV3811(C) helps increase data throughput and optimizes power consumption. Likewise, the complementary outputs help to reduce EMI by suppressing common mode noise on each output. The LVDS output is designed to drive and interface directly with other devices that accept a standard LVDS input, such as most FPGAs and CPUs downstream in an application.

The TLV3801 and TLV3802 are in an 8-pin WSON and 12-pin WSON package, respectively, while the TLV3811(C) is in a tiny 6-pin DSBGA package, which makes them desirable for space sensitive applications such as an optical sensor module.

1. For all orderable packages, see the orderable addendum at the end of the data sheet.

The TLV380x/TLV3811(C) are 225-ps high speed comparators with a wide power supply range and a very high toggle frequency of 3 GHz. Along with an operating supply voltage range of 2.7 V to 5.25 V for single supply and 2.7 V to 5.25 V for split supply, all of these features come in industry-standard small packages, making these devices an excellent choice for LIDAR, differential line receiver applications, and test and measurement systems.

The TLV380x/TLV3811(C) have a very strong input overdrive performance of 5 ps, and narrow pulse width capabilities of just 240 ps. This combination of low variation in propagation delay due to input overdrive and the ability to detect narrow pulses make these devices excellent choices for Time-of-Flight (ToF) applications such as in factory automation and drone vision.

The Low-Voltage-Differential-Signal (LVDS) output of the TLV380x/TLV3811(C) helps increase data throughput and optimizes power consumption. Likewise, the complementary outputs help to reduce EMI by suppressing common mode noise on each output. The LVDS output is designed to drive and interface directly with other devices that accept a standard LVDS input, such as most FPGAs and CPUs downstream in an application.

The TLV3801 and TLV3802 are in an 8-pin WSON and 12-pin WSON package, respectively, while the TLV3811(C) is in a tiny 6-pin DSBGA package, which makes them desirable for space sensitive applications such as an optical sensor module.

1. For all orderable packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TLV3802 ACTIVE Dual 225-ps high-speed comparator with LVDS outputs Dual channel version for improved channel-to-channel skew

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV3801EVM — TLV3801 evaluation module for 225-ps comparator with LVDS outputs and split-supply operation

The TLV3801EVM evaluation module (EVM) is designed to evaluate the high-speed TLV3801 comparator. The EVM has layout options intended to simplify the evaluation of timing performance with different measurement tools. The output of the TLV3801 device is designed for low-voltage differential signals (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TLV3801 and TLV3802 PSpice Model (Rev. A)

SNOM740A.ZIP (80 KB) - PSpice Model
Simulation model

TLV3801 and TLV3802 TINA-TI Model (Rev. A)

SNOM741A.ZIP (9 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
WSON (DSG) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos